Menu Search

Threaded Protection Plugs - BSP/Gas Threads

In stock

Threaded Protection Plugs for BSP/GAS Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Thread Engagement Overall Diameter Compatible Thread Sizes (All) View
$1.3947 - $3.4758 2656 In stock
Fully Threaded
1.965 in
1-1/4-11
$0.3672 - $2.244 4688 In stock
Fully Threaded
1.102 in
1/2-14
$0.2037 - $1.245 2525 In stock
Fully Threaded
0.646 in
1/8-28
$1.1646 - $2.9205 680 In stock
Fully Threaded
2.173 in
1-1/2-11
$2.4114 - $6.0341 5 In stock
Fully Threaded
4.134 in
3-11
$0.2042 - $1.2476 8330 In stock
Fully Threaded
0.74 in
1/4-19
$0.6215 - $3.798 Request the lead time here
Fully Threaded
1.567 in
1-11
$0.2454 - $1.5003 8154 In stock
Fully Threaded
0.902 in
3/8-19
$1.6551 - $4.1276 610 In stock
Fully Threaded
2.902 in
2-11
$0.3804 - $2.3243 2500 In stock
Fully Threaded
1.232 in
5/8-14
$0.4301 - $2.6283 68 In stock
Fully Threaded
1.272 in
3/4-14
$0.5303 - $3.2396 10500 In stock
Fully Threaded
1.496 in
7/8-14
$0.5384 - $0.8375 800 In stock
1.969 in
1.1/4" x 11
$0.9984 - $1.553 200 In stock
2.677 in
2" x 11
$0.1035 - $0.1611 10000 In stock
0.638 in
1/4"
$0.1287 - $0.2001 5000 In stock
0.866 in
3/8" x 19
$0.1395 - $0.2169 5000 In stock
0.815 in
3/8"
$0.1025 - $0.1595 4500 In stock
0.748 in
1/4" x 19
$0.8292 - $1.2899 800 In stock
2.205 in
1.1/2" x 11
$0.2649 - $0.4121 2000 In stock
1.26 in
3/4" x 14
  • of 2
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 1-1/4-11 Fully Threaded

10459A

Price Range
$3.4758 - $1.3947

Stock Levels
2656 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 1/2-14 Fully Threaded

10590A

Price Range
$2.244 - $0.3672

Stock Levels
4688 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 1/8-28 Fully Threaded

10651A

Price Range
$1.245 - $0.2037

Stock Levels
2525 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 1-1/2-11 Fully Threaded

11242A

Price Range
$2.9205 - $1.1646

Stock Levels
680 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 3-11 Fully Threaded

10319A

Price Range
$6.0341 - $2.4114

Stock Levels
5 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 1/4-19 Fully Threaded

10588A

Price Range
$1.2476 - $0.2042

Stock Levels
8330 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 1-11 Fully Threaded

10810A

Price Range
$3.798 - $0.6215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 3/8-19 Fully Threaded

10996A

Price Range
$1.5003 - $0.2454

Stock Levels
8154 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 2-11 Fully Threaded

10496A

Price Range
$4.1276 - $1.6551

Stock Levels
610 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 5/8-14 Fully Threaded

10511A

Price Range
$2.3243 - $0.3804

Stock Levels
2500 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 3/4-14 Fully Threaded

10731A

Price Range
$2.6283 - $0.4301

Stock Levels
68 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
BSP ThreadsGas Threads Threaded Protection Plug: BSP ThreadsGas Threads Compatible Thread Sizes - 7/8-14 Fully Threaded

11429B

Price Range
$3.2396 - $0.5303

Stock Levels
10500 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Threaded
  • Thread Engagement
    Fully Threaded
  • Compatible Thread Standard
    BSP Threads, Gas Threads
Slottex Plug 50.0 mm BSP Threads 1.1/4" x 11 Yellow HDPE

20597894

Price Range
$0.8375 - $0.5384

Stock Levels
800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1.1/4" x 11
  • Overall Diameter
    1.969 in
  • Overall Height
    0.929 in
Slottex Plug 68.0 mm BSP Threads 2" x 11 Yellow HDPE

20597917

Price Range
$1.553 - $0.9984

Stock Levels
200 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    2" x 11
  • Overall Diameter
    2.677 in
  • Overall Height
    0.984 in
BSP Threads Threaded Protection Plug: BSP Threads Compatible Thread Sizes - 1/4"

20598051

Price Range
$0.1611 - $0.1035

Stock Levels
10000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Sizes (All)
    1/4"
  • Overall Diameter
    0.638 in
Slottex Plug 22.0 mm BSP Threads 3/8" x 19 Yellow HDPE

20597856

Price Range
$0.2001 - $0.1287

Stock Levels
5000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    3/8" x 19
  • Overall Diameter
    0.866 in
  • Overall Height
    0.823 in
BSP Threads Threaded Protection Plug: BSP Threads Compatible Thread Sizes - 3/8"

20598068

Price Range
$0.2169 - $0.1395

Stock Levels
5000 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Sizes (All)
    3/8"
  • Overall Diameter
    0.815 in
Slottex Plug 19.0 mm BSP Threads 1/4" x 19 Yellow HDPE

20597849

Price Range
$0.1595 - $0.1025

Stock Levels
4500 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1/4" x 19
  • Overall Diameter
    0.748 in
  • Overall Height
    0.776 in
Slottex Plug 56.0 mm BSP Threads 1.1/2" x 11 Yellow HDPE

20597900

Price Range
$1.2899 - $0.8292

Stock Levels
800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    1.1/2" x 11
  • Overall Diameter
    2.205 in
  • Overall Height
    0.984 in
Slottex Plug 32.0 mm BSP Threads 3/4" x 14 Yellow HDPE

20597870

Price Range
$0.4121 - $0.2649

Stock Levels
2000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Sizes (All)
    3/4" x 14
  • Overall Diameter
    1.26 in
  • Overall Height
    0.862 in