| Quantity | Unit price |
|---|---|
| 1 - 59 | $14.0855 |
| 60 - 119 | $7.0194 |
| 120 - 599 | $2.8218 |
| 600 - 5999 | $1.2501 |
| 6000 - 11999 | $1.1871 |
| 12000 - 17999 | $1.1265 |
| 18000 + | $1.0637 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Red |
|---|---|
| Full Material | Low Density Polyethylene |
| Fitting Style | Threaded |
| Thread Engagement | Fully Threaded |
| Compatible Thread Standard | BSP Threads, Gas Threads |
| Compatible Thread Sizes (All) | 1-1/2-11 |
| Overall Diameter | 55.2 mm |
| Overall Diameter | 2.173 in |
| Overall Height | 0.665 in |
| Overall Height | 16.9 mm |
| Thread Length | 0.425 in |
| Thread Length | 10.8 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue