| Quantity | Unit price |
|---|---|
| 25 - 799 | $3.4758 |
| 800 - 3999 | $1.5497 |
| 4000 + | $1.3947 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Red |
|---|---|
| Full Material | Low Density Polyethylene |
| Fitting Style | Threaded |
| Thread Engagement | Fully Threaded |
| Compatible Thread Standard | BSP Threads, Gas Threads |
| Compatible Thread Sizes (All) | 1-1/4-11 |
| Overall Diameter | 49.9 mm |
| Overall Diameter | 1.965 in |
| Overall Height | 20.9 mm |
| Overall Height | 0.823 in |
| Thread Length | 15.0 mm |
| Thread Length | 0.591 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue