Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Compatible Thread Sizes (All) | Overall Height | View |
---|---|---|---|---|---|
$0.0689 - $0.8604 | 15503 In stock |
7/16-20
|
0.500 in
12.7 mm
|
||
$0.105 - $1.3109 | 5947 In stock |
3/4 in
|
0.437 in
11.1 mm
|
||
$0.1298 - $1.6209 | 2500 In stock |
1-1/16 in
|
0.813 in
20.7 mm
|
||
$0.0708 - $0.8861 | 128 In stock |
1/2 in
|
0.313 in
8 mm
|
||
$0.8514 - $10.6107 | 11490 In stock |
1-7/16-12
|
0.854 in
21.7 mm
|
||
$0.4713 - $5.8767 | 4402 In stock |
7/8-14
|
0.795 in
20.2 mm
|
||
$0.0701 - $0.8745 | 7114 In stock |
7/16 in
|
0.313 in
8 mm
|
||
$0.3314 - $4.1745 | 7592 In stock |
3/4-16
|
0.543 in
13.8 mm
|
||
$0.0845 - $1.0542 | 5850 In stock |
5/8 in
|
0.500 in
12.7 mm
|
||
$0.1035 - $1.2896 | 2500 In stock |
3/4 in
|
0.906 in
23 mm
|
||
$0.1293 - $1.6115 | 4720 In stock |
1-1/16-12
|
0.813 in
20.7 mm
|
||
$0.912 - $11.3571 | 1198 In stock |
1-5/8-12
|
0.866 in
22 mm
|
||
$0.0989 - $1.236 | 25514 In stock |
3/4 in
|
0.625 in
15.9 mm
|
||
$0.119 - $1.4832 | 2920 In stock |
1.000 in
|
0.781 in
19.8 mm
|
||
$0.2166 - $2.8686 | 754 In stock |
1-5/8 in
|
0.906 in
23 mm
|
||
$0.6812 - $8.5352 | Request the lead time here |
1-5/16-12
|
0.874 in
22.2 mm
|
||
$0.2751 - $3.4515 | 53500 In stock |
9/16-18
|
0.531 in
13.5 mm
|
||
12826A | $0.5528 - $6.9027 | 40747 In stock |
1-14
|
0.677 in
17.2 mm
|
|
$0.0857 - $1.0682 | Request the lead time here |
5/8 in
|
0.563 in
14.3 mm
|
||
$0.1209 - $1.5111 | Request the lead time here |
7/8 in
|
0.437 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue