Menu Search

Threaded Protection Caps - Metric Threads

In stock

Threaded Protection Caps for Metric Threads threads and fittings protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and are ready for use when needed. The protection cap keeps contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them onto the pipe or tube. Suitable for Metric threads. Used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: LDPE
  • Colour: Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
20 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.3218 - $4.0112 39900 In stock
M18
$0.4362 - $5.4335 8500 In stock
M22
$0.2661 - $3.3116 8000 In stock
M14
$0.3078 - $3.8478 26762 In stock
M16
12123A $0.6576 - $8.1854 3000 In stock
M36
$0.3872 - $4.8275 2000 In stock
M25
$0.4503 - $5.6435 4896 In stock
M22
$0.2024 - $2.5187 10900 In stock
M8
$0.7043 - $8.8152 982 In stock
M42
$0.2987 - $3.7314 25010 In stock
M14
$0.6227 - $7.8123 5316 In stock
M30
$0.2544 - $3.1952 39000 In stock
M10
$0.4269 - $5.3637 218 In stock
M24
$0.2822 - $3.5213 23345 In stock
M16
$0.2355 - $2.9618 4730 In stock
M12
$0.3314 - $4.151 32108 In stock
M20
$0.9051 - $11.2869 780 In stock
M52
$0.5574 - $6.9729 6550 In stock
M26
$0.2442 - $3.4515 11489 In stock
M12
$0.5924 - $7.3925 8170 In stock
M28
Metric Threaded Protection Cap Compatible Thread Sizes M18 Threaded Height 11.5 mm | 0.453 in Overall Diameter 21.6 mm | 0.850 in

12106A

Price Range
$4.0112 - $0.3218

Stock Levels
39900 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M18
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M22 Threaded Height 11.5 mm | 0.453 in Overall Diameter 26 mm | 1.024 in

12108A

Price Range
$5.4335 - $0.4362

Stock Levels
8500 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M22
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M14 Threaded Height 9 mm | 0.354 in Overall Diameter 17.8 mm | 0.701 in

12650A

Price Range
$3.3116 - $0.2661

Stock Levels
8000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M14
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M16 Threaded Height 9.5 mm | 0.374 in Overall Diameter 19.7 mm | 0.776 in

12105A

Price Range
$3.8478 - $0.3078

Stock Levels
26762 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M16
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M36 Threaded Height 13.5 mm | 0.531 in Overall Diameter 40.3 mm | 1.587 in

12123A

Price Range
$8.1854 - $0.6576

Stock Levels
3000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M36
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M25 Threaded Height 11.5 mm | 0.453 in Overall Diameter 28.5 mm | 1.122 in

12110A

Price Range
$4.8275 - $0.3872

Stock Levels
2000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M25
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M22 Threaded Height 17.5 mm | 0.689 in Overall Diameter 26 mm | 1.024 in

12845A

Price Range
$5.6435 - $0.4503

Stock Levels
4896 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M22
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M8 Threaded Height 7.5 mm | 0.295 in Overall Diameter 12 mm | 0.472 in

12100A

Price Range
$2.5187 - $0.2024

Stock Levels
10900 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M8
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M42 Threaded Height 13.5 mm | 0.531 in Overall Diameter 46.5 mm | 1.831 in

12124A

Price Range
$8.8152 - $0.7043

Stock Levels
982 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M42
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M14 Threaded Height 9.5 mm | 0.374 in Overall Diameter 17.7 mm | 0.697 in

12104A

Price Range
$3.7314 - $0.2987

Stock Levels
25010 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M14
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M30 Threaded Height 15.5 mm | 0.610 in Overall Diameter 34 mm | 1.339 in

12122A

Price Range
$7.8123 - $0.6227

Stock Levels
5316 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M30
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M10 Threaded Height 7.5 mm | 0.295 in Overall Diameter 13.7 mm | 0.539 in

12101A

Price Range
$3.1952 - $0.2544

Stock Levels
39000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M10
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M24 Threaded Height 11.5 mm | 0.453 in Overall Diameter 29 mm | 1.142 in

12109A

Price Range
$5.3637 - $0.4269

Stock Levels
218 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M24
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M16 Threaded Height 9 mm | 0.354 in Overall Diameter 20 mm | 0.787 in

12651A

Price Range
$3.5213 - $0.2822

Stock Levels
23345 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M16
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M12 Threaded Height 9.5 mm | 0.374 in Overall Diameter 15.8 mm | 0.622 in

12102A

Price Range
$2.9618 - $0.2355

Stock Levels
4730 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M12
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M20 Threaded Height 9.5 mm | 0.374 in Overall Diameter 23.5 mm | 0.925 in

12107A

Price Range
$4.151 - $0.3314

Stock Levels
32108 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M20
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M52 Threaded Height 13.5 mm | 0.531 in Overall Diameter 56.5 mm | 2.224 in

12126A

Price Range
$11.2869 - $0.9051

Stock Levels
780 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M52
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M26 Threaded Height 11.5 mm | 0.453 in Overall Diameter 30 mm | 1.181 in

12111A

Price Range
$6.9729 - $0.5574

Stock Levels
6550 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M26
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M12 Threaded Height 9.5 mm | 0.374 in Overall Diameter 15.7 mm | 0.618 in

12103A

Price Range
$3.4515 - $0.2442

Stock Levels
11489 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M12
  • Compatible Thread Standard
    Metric Threads
Metric Threaded Protection Cap Compatible Thread Sizes M28 Threaded Height 14 mm | 0.551 in Overall Diameter 32 mm | 1.260 in

12967A

Price Range
$7.3925 - $0.5924

Stock Levels
8170 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    M28
  • Compatible Thread Standard
    Metric Threads