Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, LDPE, HDPE, Nylon
  • Colour: Yellow, Red, Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Show more Show less
13 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.5739 - $7.6023 28 In stock
1-5/8-12
$0.252 - $3.3116 11212 In stock
9/16-18
$0.2159 - $2.8686 20901 In stock
7/16-20
$0.3032 - $3.9879 5390 In stock
3/4-16
$0.3522 - $4.6409 613 In stock
7/8-14
$0.497 - $6.5997 183 In stock
1-3/16-12
$0.4617 - $6.1101 800 In stock
1-1/16-12
$0.6717 - $8.885 Request the lead time here
1-7/8-12
$0.2751 - $3.6614 9183 In stock
5/8-18
$0.2159 - $2.8686 Request the lead time here
7/16-24
$0.2286 - $3.0317 8750 In stock
1/2-20
$0.4083 - $5.3871 1744 In stock
1-14
$0.5343 - $7.0659 1800 In stock
1-5/16-12
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/8-12 ; Threaded - Plastic Molded O-Ring

BLM13B

Price Range
$7.6023 - $0.5739

Stock Levels
28 In stock
Attributes
  • Head Height
    0.343 in
  • Overall Diameter
    2.154 in
  • Overall Height
    0.933 in
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 9/16-18 ; Threaded - Plastic Molded O-Ring

BLM5B

Price Range
$3.3116 - $0.252

Stock Levels
11212 In stock
Attributes
  • Head Height
    0.323 in
  • Overall Diameter
    0.799 in
  • Overall Height
    0.673 in
  • Compatible Thread Sizes (All)
    9/16-18
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/16-20 ; Threaded - Plastic Molded O-Ring

BLM3B

Price Range
$2.8686 - $0.2159

Stock Levels
20901 In stock
Attributes
  • Head Height
    0.28 in
  • Overall Diameter
    0.661 in
  • Overall Height
    0.622 in
  • Compatible Thread Sizes (All)
    7/16-20
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 3/4-16 ; Threaded - Plastic Molded O-Ring

BLM7B

Price Range
$3.9879 - $0.3032

Stock Levels
5390 In stock
Attributes
  • Head Height
    0.406 in
  • Overall Diameter
    1.02 in
  • Overall Height
    0.811 in
  • Compatible Thread Sizes (All)
    3/4-16
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/8-14 ; Threaded - Plastic Molded O-Ring

BLM8B

Price Range
$4.6409 - $0.3522

Stock Levels
613 In stock
Attributes
  • Head Height
    0.311 in
  • Overall Diameter
    1.157 in
  • Overall Height
    0.78 in
  • Compatible Thread Sizes (All)
    7/8-14
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-3/16-12 ; Threaded - Plastic Molded O-Ring

BLM11B

Price Range
$6.5997 - $0.497

Stock Levels
183 In stock
Attributes
  • Head Height
    0.343 in
  • Overall Diameter
    1.5 in
  • Overall Height
    0.933 in
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-1/16-12 ; Threaded - Plastic Molded O-Ring

BLM10B

Price Range
$6.1101 - $0.4617

Stock Levels
800 In stock
Attributes
  • Head Height
    0.311 in
  • Overall Diameter
    1.449 in
  • Overall Height
    0.902 in
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-7/8-12 ; Threaded - Plastic Molded O-Ring

BLM14B

Price Range
$8.885 - $0.6717

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.343 in
  • Overall Diameter
    2.185 in
  • Overall Height
    0.933 in
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 5/8-18 ; Threaded - Plastic Molded O-Ring

BLM6B

Price Range
$3.6614 - $0.2751

Stock Levels
9183 In stock
Attributes
  • Head Height
    0.315 in
  • Overall Diameter
    0.819 in
  • Overall Height
    0.689 in
  • Compatible Thread Sizes (All)
    5/8-18
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/16-24 ; Threaded - Plastic Molded O-Ring

BLM3-24B

Price Range
$2.8686 - $0.2159

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.28 in
  • Overall Diameter
    0.661 in
  • Overall Height
    0.622 in
  • Compatible Thread Sizes (All)
    7/16-24
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1/2-20 ; Threaded - Plastic Molded O-Ring

BLM4B

Price Range
$3.0317 - $0.2286

Stock Levels
8750 In stock
Attributes
  • Head Height
    0.315 in
  • Overall Diameter
    0.728 in
  • Overall Height
    0.657 in
  • Compatible Thread Sizes (All)
    1/2-20
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-14 ; Threaded - Plastic Molded O-Ring

BLM9B

Price Range
$5.3871 - $0.4083

Stock Levels
1744 In stock
Attributes
  • Head Height
    0.311 in
  • Overall Diameter
    1.248 in
  • Overall Height
    0.811 in
  • Compatible Thread Sizes (All)
    1-14
  • Colour
    Red
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/16-12 ; Threaded - Plastic Molded O-Ring

BLM12B

Price Range
$7.0659 - $0.5343

Stock Levels
1800 In stock
Attributes
  • Head Height
    0.343 in
  • Overall Diameter
    1.74 in
  • Overall Height
    0.933 in
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Colour
    Red