Menu Search

Threaded O-ring Plugs - NPT Threads

In stock

Threaded O-ring Plugs for NPT Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole. It may also absorb paint, which keeps paint flaking to a minimum.

It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Used in industries such as oil and gas, plumbing, and automotive where leak-proof seals are critical to system integrity.

  • Material: Nylon, HDPE
  • Colour: Natural, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.2902 - $3.8476 43000 In stock
$0.3074 - $4.0486 68288 In stock
$0.9277 - $12.2886 9175 In stock
$0.5112 - $6.7765 3103 In stock
$0.3964 - $5.2544 17495 In stock
$0.2743 - $3.6464 12373 In stock
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; Compatible Thread Sizes - 1/4 in ; Threaded

PFP1/4B

Price Range
$3.8476 - $0.2902

Stock Levels
43000 In stock
Attributes
  • Overall Diameter
    0.740 in
  • Colour
    Black
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; Compatible Thread Sizes - 3/8 in ; Threaded

PFP3/8B

Price Range
$4.0486 - $0.3074

Stock Levels
68288 In stock
Attributes
  • Overall Diameter
    0.850 in
  • Colour
    Black
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; Compatible Thread Sizes - 1.000 in ; Threaded

PFP1B

Price Range
$12.2886 - $0.9277

Stock Levels
9175 In stock
Attributes
  • Overall Diameter
    1.530 in
  • Colour
    Black
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; Compatible Thread Sizes - 3/4 in ; Threaded

PFP3/4B

Price Range
$6.7765 - $0.5112

Stock Levels
3103 In stock
Attributes
  • Overall Diameter
    1.310 in
  • Colour
    Black
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; Compatible Thread Sizes - 1/2 in ; Threaded

PFP1/2B

Price Range
$5.2544 - $0.3964

Stock Levels
17495 In stock
Attributes
  • Overall Diameter
    1.040 in
  • Colour
    Black
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE
Threaded O-Ring Plug - Compatible Thread Standard - NPT Threads ; Compatible Thread Sizes - 1/8 in ; Threaded

PFP1/8B

Price Range
$3.6464 - $0.2743

Stock Levels
12373 In stock
Attributes
  • Overall Diameter
    0.560 in
  • Colour
    Black
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Material
    HDPE