Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Type | View | |
|---|---|---|---|---|---|
| IEC-TO3-3-18 | $0.2403 - $0.2732 | Request the lead time here |
1.563 in
39.7 mm
|
TO-3
|
|
| $0.2717 - $0.3258 | Request the lead time here |
0.969 in
24.6 mm
|
Quick Fit Straight
|
||
| $0.2697 - $0.3237 | Request the lead time here |
0.949 in
24.1 mm
|
Quick Fit Straight
|
||
| $0.2555 - $0.2907 | 3500 In stock |
0.63 in
16.0 mm
|
Cover
|
||
| $0.2757 - $0.3135 | 1000 In stock |
0.76 in
19.3 mm
|
Cover
|
||
| $0.2135 - $0.2561 | 1000 In stock |
0.906 in
23.0 mm
|
Quick Fit Straight
|
||
| $0.2715 - $0.3254 | Request the lead time here |
1.299 in
33.0 mm
|
Quick Fit Straight
|
||
| $0.4808 - $0.5766 | Request the lead time here |
0.969 in
24.6 mm
|
Quick Fit Straight
|
||
| $0.2774 - $0.3327 | 2000 In stock |
1.339 in
34.0 mm
|
Quick Fit Straight
|
||
| $0.2105 - $0.2393 | 17000 In stock |
0.606 in
15.4 mm
|
Insulator
|
||
| $0.1662 - $0.1995 | 3550 In stock |
0.512 in
13.0 mm
|
Quick Fit Straight
|
||
| $0.2535 - $0.288 | 12000 In stock |
0.697 in
17.7 mm
|
Insulator
|
||
| $0.2135 - $0.2561 | Request the lead time here |
0.906 in
23.0 mm
|
Quick Fit Straight
|
||
| $0.6039 - $0.6861 | 2000 In stock |
0.752 in
19.1 mm
|
Insulator
|
||
| $0.1662 - $0.1995 | Request the lead time here |
0.512 in
13.0 mm
|
Quick Fit Straight
|
||
| $0.2075 - $0.2562 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
| $0.1034 - $0.1034 | 19842 In stock |
0.669 in
17.0 mm
|
Standard Right Angled
|
||
| $0.0537 - $0.0596 | Request the lead time here |
0.484 in
12.3 mm
|
Standard Right Angled
|
||
| $0.087 - $0.0968 | Request the lead time here |
1.315 in
33.4 mm
|
Standard Straight
|
||
| $0.0752 - $0.0834 | Request the lead time here |
1.295 in
32.9 mm
|
Standard Straight