Quantity | Unit price |
---|---|
1000 - 9999 | $0.2475 |
10000 - 24999 | $0.2229 |
25000 + | $0.2004 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 32.5 mm |
---|---|
Overall Length | 1.280 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material | Nylon 6/6 |
Type | TO-66 |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue