| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.3237 |
| 10000 - 24999 | $0.294 |
| 25000 + | $0.2697 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 0.197 in |
|---|---|
| Base Length | 5.0 mm |
| Compatible Cable Diameter Range | 1.8 - 3.6 mm |
| Compatible Cable Diameter Range | 0.071 - 0.142 in |
| Maximum Compatible Cable Diameter | 0.142 in |
| Maximum Compatible Cable Diameter | 3.6 mm |
| Overall Length | 24.1 mm |
| Overall Length | 0.949 in |
| Sleeve Diameter | 4.6 mm |
| Sleeve Diameter | 0.181 in |
| Wall Thickness | 1.0 mm |
| Wall Thickness | 0.039 in |
| Colour | Transparent Blue |
| Full Material | Soft Polyvinyl Chloride |
| Material | Soft PVC |
| Orientation | Straight |
| Type | Quick Fit Straight |
| Material Flammability Standard | UL94 V-0 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue