| Quantity | Unit price |
|---|---|
| 20000 - 49999 | $0.111 |
| 50000 + | $0.0999 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 0.346 in |
|---|---|
| Base Length | 8.8 mm |
| Overall Length | 0.669 in |
| Overall Length | 17.0 mm |
| Shaft Length | 0.563 in |
| Shaft Length | 14.3 mm |
| Colour | Clear |
| Full Material | Soft Polyvinyl Chloride |
| Material | Soft PVC |
| Orientation | Right Angled |
| Style | Standard |
| Type | Standard Right Angled |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue