Terminal Insulators stop the flow of electricity at the end of your cables. Manufactured in plastic they are non-conductive and protect wiring terminals.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Type | View | |
---|---|---|---|---|---|
$0.1119 - $0.1244 | Request the lead time here |
0.63 in
16.0 mm
|
Standard Right Angled
|
||
248548 | $0.1436 - $0.1631 | Request the lead time here |
0.728 in
18.5 mm
|
Quick Fit Flag
|
|
$0.0675 - $0.0749 | Request the lead time here |
1.063 in
27.0 mm
|
Standard Straight
|
||
$0.0519 - $0.0576 | Request the lead time here |
0.484 in
12.3 mm
|
Standard Right Angled
|
||
$0.0726 - $0.0806 | Request the lead time here |
1.295 in
32.9 mm
|
Standard Straight
|
||
$0.084 - $0.0935 | Request the lead time here |
1.315 in
33.4 mm
|
Standard Straight
|
||
$0.0675 - $0.0749 | Request the lead time here |
1 in
25.4 mm
|
Standard Straight
|
||
$0.0878 - $0.0975 | Request the lead time here |
1.039 in
26.4 mm
|
Standard Straight
|
||
$0.1823 - $0.225 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
$0.3945 - $0.4871 | 6000 In stock |
1.280 in
32.5 mm
|
TO-66
|
||
$0.5274 - $0.6513 | 1000 In stock |
|
TO-3
|
||
$0.1823 - $0.225 | Request the lead time here |
1.260 in
32 mm
|
TO-66
|
||
$0.7343 - $0.7997 | Request the lead time here |
1.280 in
32.5 mm
|
TO-66
|
||
$0.441 - $0.5444 | 2000 In stock |
1.563 in
39.7 mm
|
Base
|
||
$0.1823 - $0.225 | Request the lead time here |
1.562 in
39.7 mm
|
TO-3
|
||
$0.1823 - $0.225 | Request the lead time here |
1.562 in
39.7 mm
|
TO-3
|
||
$0.1422 - $0.1617 | Request the lead time here |
0.728 in
18.5 mm
|
Quick Fit Flag
|
||
$0.0999 - $0.111 | 19842 In stock |
0.669 in
17.0 mm
|
Standard Right Angled
|
||
IEC-TO3-3-18 | $0.2322 - $0.2639 | 1000 In stock |
1.563 in
39.7 mm
|
TO-3
|
|
$0.2564 - $0.3075 | Request the lead time here |
0.949 in
24.1 mm
|
Quick Fit Straight
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue