| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.7997 |
| 10000 - 24999 | $0.7677 |
| 25000 + | $0.7343 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 32.5 mm |
|---|---|
| Overall Length | 1.280 in |
| Colour | Natural |
| Full Material | 30% Glass Filled Polyester |
| Material | 30% Glass Filled Polyester |
| Type | TO-66 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue