Wide Flange Tapered Caps & Plugs provides a greater protection to threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. Wider flange provides greater support for bearing surfaces and prevents the plug from being accidentally pushed down through the contact piece. Suitable for use in hydraulic systems, automotive components, chemical or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Outside Diameter | Minimum Inside Diameter | Maximum Outside Diameter | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $0.057 - $0.7115 | 11519 In stock |
0.173 in
4.39 mm
|
0.111 in
2.82 mm
|
0.24 in
6.1 mm
|
0.177 in
4.5 mm
|
||
| $0.0591 - $0.7394 | 11821 In stock |
0.367 in
9.32 mm
|
0.298 in
7.57 mm
|
0.418 in
10.62 mm
|
0.354 in
8.99 mm
|
||
| $0.057 - $0.7115 | 10246 In stock |
0.236 in
5.99 mm
|
0.146 in
3.71 mm
|
0.29 in
7.37 mm
|
0.245 in
6.22 mm
|
||
| $0.1412 - $0.1572 | 25000 In stock |
0.445 in
11.3 mm
|
0.386 in
9.8 mm
|
0.52 in
13.2 mm
|
0.457 in
11.6 mm
|
||
| $0.0602 - $0.7487 | 12782 In stock |
0.397 in
10.08 mm
|
0.328 in
8.33 mm
|
0.447 in
11.35 mm
|
0.383 in
9.73 mm
|
||
| $0.071 - $0.8886 | 8505 In stock |
0.53 in
13.46 mm
|
0.47 in
11.94 mm
|
0.616 in
15.65 mm
|
0.57 in
14.48 mm
|
||
| $0.083 - $1.0379 | 2600 In stock |
0.755 in
19.18 mm
|
0.693 in
17.6 mm
|
0.87 in
22.1 mm
|
0.808 in
20.52 mm
|
||
| $0.1209 - $1.5111 | 1825 In stock |
1.237 in
31.42 mm
|
1.167 in
29.64 mm
|
1.382 in
35.1 mm
|
1.312 in
33.32 mm
|
||
| $0.7043 - $4.6877 | 456 In stock |
1.858 in
47.19 mm
|
1.752 in
44.5 mm
|
2.043 in
51.89 mm
|
1.917 in
48.69 mm
|
||
| $1.1522 - $7.6259 | 1822 In stock |
2.441 in
62 mm
|
2.323 in
59 mm
|
2.614 in
66.4 mm
|
2.531 in
64.3 mm
|
||
| $0.1377 - $0.3191 | 20000 In stock |
0.421 in
10.7 mm
|
0.358 in
9.1 mm
|
0.484 in
12.3 mm
|
0.421 in
10.7 mm
|
||
| $0.1506 - $0.3482 | 11597 In stock |
0.579 in
14.7 mm
|
0.52 in
13.2 mm
|
0.665 in
16.9 mm
|
0.606 in
15.4 mm
|
||
| $0.0614 - $0.7673 | 7490 In stock |
0.481 in
12.22 mm
|
0.409 in
10.39 mm
|
0.547 in
13.89 mm
|
0.493 in
12.52 mm
|
||
| $0.0764 - $0.9537 | 7098 In stock |
0.725 in
18.42 mm
|
0.662 in
16.81 mm
|
0.812 in
20.62 mm
|
0.765 in
19.43 mm
|
||
| LF15A | $0.0755 - $0.9398 | 5893 In stock |
0.69 in
17.53 mm
|
0.62 in
15.75 mm
|
0.775 in
19.69 mm
|
0.721 in
18.31 mm
|
|
| $0.4083 - $2.682 | 1637 In stock |
1.197 in
30.4 mm
|
1.094 in
27.79 mm
|
1.323 in
33.6 mm
|
1.209 in
30.71 mm
|
||
| $0.5039 - $3.3116 | 1350 In stock |
1.63 in
41.4 mm
|
1.563 in
39.7 mm
|
1.764 in
44.81 mm
|
1.693 in
43.0 mm
|
||
| $0.9654 - $6.3665 | 1444 In stock |
2.146 in
54.51 mm
|
2.055 in
52.2 mm
|
2.402 in
61.01 mm
|
2.323 in
59.0 mm
|
||
| $0.6485 - $4.2911 | 2050 In stock |
1.902 in
48.31 mm
|
1.823 in
46.3 mm
|
2.075 in
52.71 mm
|
1.996 in
50.7 mm
|
||
| $0.3534 - $0.8181 | 2550 In stock |
0.862 in
21.9 mm
|
0.744 in
18.9 mm
|
0.984 in
25.0 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue