Quantity | Unit price |
---|---|
1 - 499 | $0.729 |
500 - 999 | $0.3633 |
1000 - 4999 | $0.146 |
5000 - 49999 | $0.065 |
50000 - 99999 | $0.0618 |
100000 + | $0.0585 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Maximum Outside Diameter | 11.4 mm |
Maximum Outside Diameter | 0.447 in |
Inside Diameter Range | 8.3 - 9.7 mm |
Inside Diameter Range | 0.328 - 0.383 in |
Overall Height | 10.2 mm |
Overall Height | 0.402 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue