Quantity | Unit price |
---|---|
1 - 149 | $6.1991 |
150 - 299 | $2.4752 |
300 - 2699 | $1.1036 |
2700 - 5699 | $0.9924 |
5700 + | $0.9401 |
Colour | Red |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Maximum Outside Diameter | 61 mm |
Maximum Outside Diameter | 2.402 in |
Inside Diameter Range | 52.2 - 59 mm |
Inside Diameter Range | 2.055 - 2.323 in |
Overall Height | 26 mm |
Overall Height | 1.024 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue