Menu Search

Tapered Caps & Plugs - Standard

In stock

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
272 results
Product SKUs information
Item Code Price range Availability d1 D d2 d3 d4 h View
$1.464 - $8.4741 136 In stock
5.236 in
5.63 in
5.394 in
5.126 in
5.283 in
0.866 in
$0.0516 - $0.2972 1379 In stock
0.138 in
0.311 in
.180 in
0.051 in
0.118 in
0.250 in
$0.0516 - $0.2972 2210 In stock
0.209 in
0.375 in
0.275 in
0.150 in
0.209 in
0.375 in
GPT684A $0.5531 - $3.1995 165 In stock
3.030 in
3.594 in
3.200 in
2.880 in
3.067 in
0.810 in
$1.1015 - $6.3746 70 In stock
4.270 in
4.874 in
4.430 in
4.180 in
4.339 in
0.875 in
$1.1987 - $6.9387 504 In stock
4.413 in
4.598 in
4.5 in
4.232 in
4.323 in
1.126 in
$0.0603 - $0.3471 38620 In stock
0.445 in
0.669 in
0.52 in
0.386 in
0.457 in
0.433 in
$0.0569 - $0.3276 3977 In stock
0.394 in
0.591 in
0.465 in
0.335 in
0.394 in
0.374 in
$1.2066 - $6.9858 Request the lead time here
4.790 in
5.382 in
4.970 in
4.710 in
4.890 in
1.030 in
$3.7742 - $21.8495 145 In stock
7.970 in
8.382 in
8.140 in
7.880 in
8.047 in
1.031 in
$6.2571 - $36.2238 36 In stock
10.790 in
11.598 in
11.100 in
10.550 in
10.909 in
1.781 in
$0.9674 - $5.5994 2506 In stock
4.050 in
4.626 in
4.331 in
3.970 in
4.228 in
1.250 in
$2.1944 - $2.3097 8 In stock
6.050 in
7.043 in
6.357 in
5.984 in
6.299 in
1.165 in
$0.0666 - $0.3845 Request the lead time here
0.559 in
0.748 in
0.63 in
0.5 in
0.567 in
0.476 in
$0.0642 - $0.372 6512 In stock
0.535 in
0.748 in
0.602 in
0.476 in
0.539 in
0.441 in
$0.0591 - $0.3422 38785 In stock
0.447 in
0.375 in
0.512 in
0.385 in
0.445 in
0.406 in
$0.0626 - $0.3611 42242 In stock
0.500 in
0.437 in
0.568 in
0.435 in
0.500 in
0.438 in
$0.0711 - $0.4098 29480 In stock
0.610 in
0.843 in
0.695 in
0.549 in
0.634 in
0.500 in
$3.0723 - $17.7863 146 In stock
7.340 in
7.941 in
7.650 in
7.260 in
7.559 in
1.030 in
$4.2116 - $24.3827 34 In stock
8.670 in
9.13 in
8.730 in
8.550 in
8.622 in
1.531 in
  • of 14
Tapered Cap & Plug - Outside Diameter Range 133 - 137 mm | 5.236 - 5.394 in ; Inside Diameter Range 130.2 - 134.2 mm | 5.126 - 5.283 in ; 22 mm | 0.866 in

462571

Price Range
$8.4741 - $1.464

Stock Levels
136 In stock
Attributes
  • D
    5.63 in
  • d1
    5.236 in
  • d2
    5.394 in
  • d3
    5.126 in
  • d4
    5.283 in
Tapered Cap - Inside Diameter Range 1.3 - 3 mm | 0.051 - 0.118 in ; Outside Diameter Range 3.5 - 4.6 mm | 0.138 - 0.180 in

001-SA

Price Range
$0.2972 - $0.0516

Stock Levels
1379 In stock
Attributes
  • D
    0.311 in
  • d1
    0.138 in
  • d2
    .180 in
  • d3
    0.051 in
  • d4
    0.118 in
Tapered Cap - Inside Diameter Range 3.8 - 5.3 mm | 0.150 - 0.209 in ; Outside Diameter Range 5.3 - 7 mm | 0.209 - 0.275 in

004A

Price Range
$0.2972 - $0.0516

Stock Levels
2210 In stock
Attributes
  • D
    0.375 in
  • d1
    0.209 in
  • d2
    0.275 in
  • d3
    0.150 in
  • d4
    0.209 in
Tapered Cap - Inside Diameter Range 73.2 - 78 mm | 2.880 - 3.070 in ; Outside Diameter Range 77 - 81.3 mm | 3.030 - 3.200 in

GPT684A

Price Range
$3.1995 - $0.5531

Stock Levels
165 In stock
Attributes
  • D
    3.594 in
  • d1
    3.030 in
  • d2
    3.200 in
  • d3
    2.880 in
  • d4
    3.067 in
Tapered Cap - Inside Diameter Range 106.2 - 110.2 mm | 4.180 - 4.340 in ; Outside Diameter Range 108.5 - 112.5 mm | 4.270 - 4.430 in

GPT692A

Price Range
$6.3746 - $1.1015

Stock Levels
70 In stock
Attributes
  • D
    4.874 in
  • d1
    4.270 in
  • d2
    4.430 in
  • d3
    4.180 in
  • d4
    4.339 in
Tapered Cap & Plug - Outside Diameter Range 112.1 - 114.3 mm | 4.413 - 4.500 in ; Inside Diameter Range 107.5 - 109.8 mm | 4.232 - 4.323 in ; 28.6 mm | 1.126 in

10133

Price Range
$6.9387 - $1.1987

Stock Levels
504 In stock
Attributes
  • D
    4.598 in
  • d1
    4.413 in
  • d2
    4.5 in
  • d3
    4.232 in
  • d4
    4.323 in
Tapered Cap & Plug - Outside Diameter Range 11.3 - 13.2 mm | 0.445 - 0.52 in ; Inside Diameter Range 9.8 - 11.6 mm | 0.386 - 0.457 in ;

10421

Price Range
$0.3471 - $0.0603

Stock Levels
38620 In stock
Attributes
  • D
    0.669 in
  • d1
    0.445 in
  • d2
    0.52 in
  • d3
    0.386 in
  • d4
    0.457 in
Tapered Cap & Plug - Outside Diameter Range 10.0 - 11.8 mm | 0.394 - 0.465 in ; Inside Diameter Range 8.5 - 10.0 mm | 0.335 - 0.394 in ;

10750

Price Range
$0.3276 - $0.0569

Stock Levels
3977 In stock
Attributes
  • D
    0.591 in
  • d1
    0.394 in
  • d2
    0.465 in
  • d3
    0.335 in
  • d4
    0.394 in
Tapered Cap - Inside Diameter Range 119.6 - 124.2 mm | 4.710 - 4.890 in ; Outside Diameter Range 121.7 - 126.2 mm | 4.790 - 4.970 in

1090A

Price Range
$6.9858 - $1.2066

Stock Levels
Request the lead time here
Attributes
  • D
    5.382 in
  • d1
    4.790 in
  • d2
    4.970 in
  • d3
    4.710 in
  • d4
    4.890 in
Tapered Cap - Inside Diameter Range 200.2 - 204.5 mm | 7.880 - 8.050 in ; Outside Diameter Range 202.4 - 206.8 mm | 7.970 - 8.140 in

116B

Price Range
$21.8495 - $3.7742

Stock Levels
145 In stock
Attributes
  • D
    8.382 in
  • d1
    7.970 in
  • d2
    8.140 in
  • d3
    7.880 in
  • d4
    8.047 in
Tapered Cap - Inside Diameter Range 268 - 277.1 mm | 10.550 - 10.910 in ; Outside Diameter Range 274.1 - 281.9 mm | 10.790 - 11.100 in

130B

Price Range
$36.2238 - $6.2571

Stock Levels
36 In stock
Attributes
  • D
    11.598 in
  • d1
    10.790 in
  • d2
    11.100 in
  • d3
    10.550 in
  • d4
    10.909 in
Tapered Cap - Inside Diameter Range 100.8 - 107.4 mm | 3.970 - 4.230 in ; Outside Diameter Range 102.9 - 110 mm | 4.050 - 4.331 in

GPT690A

Price Range
$5.5994 - $0.9674

Stock Levels
2506 In stock
Attributes
  • D
    4.626 in
  • d1
    4.050 in
  • d2
    4.331 in
  • d3
    3.970 in
  • d4
    4.228 in
Tapered Cap - Inside Diameter Range 152 - 160 mm | 5.984 - 6.299 in ; Outside Diameter Range 153.7 - 161.5 mm | 6.050 - 6.357 in

K1274A

Price Range
$2.3097 - $2.1944

Stock Levels
8 In stock
Attributes
  • D
    7.043 in
  • d1
    6.050 in
  • d2
    6.357 in
  • d3
    5.984 in
  • d4
    6.299 in
Tapered Cap & Plug - Outside Diameter Range 14.2 - 16.0 mm | 0.559 - 0.63 in ; Inside Diameter Range 12.7 - 14.4 mm | 0.5 - 0.567 in ;

10342

Price Range
$0.3845 - $0.0666

Stock Levels
Request the lead time here
Attributes
  • D
    0.748 in
  • d1
    0.559 in
  • d2
    0.63 in
  • d3
    0.5 in
  • d4
    0.567 in
Tapered Cap & Plug - Outside Diameter Range 13.6 - 15.3 mm | 0.535 - 0.602 in ; Inside Diameter Range 12.1 - 13.7 mm | 0.476 - 0.539 in ;

10438

Price Range
$0.372 - $0.0642

Stock Levels
6512 In stock
Attributes
  • D
    0.748 in
  • d1
    0.535 in
  • d2
    0.602 in
  • d3
    0.476 in
  • d4
    0.539 in
Tapered Cap - Inside Diameter Range 9.8 - 11.4 mm | 0.385 - 0.448 in ; Outside Diameter Range 11.4 - 13 mm | 0.447 - 0.512 in

012A

Price Range
$0.3422 - $0.0591

Stock Levels
38785 In stock
Attributes
  • D
    0.375 in
  • d1
    0.447 in
  • d2
    0.512 in
  • d3
    0.385 in
  • d4
    0.445 in
Tapered Cap - Inside Diameter Range 11 - 12.8 mm | 0.435 - 0.503 in ; Outside Diameter Range 12.7 - 14.4 mm | 0.500 - 0.568 in

014A

Price Range
$0.3611 - $0.0626

Stock Levels
42242 In stock
Attributes
  • D
    0.437 in
  • d1
    0.500 in
  • d2
    0.568 in
  • d3
    0.435 in
  • d4
    0.500 in
Tapered Cap - Inside Diameter Range 13.9 - 16.1 mm | 0.549 - 0.634 in ; Outside Diameter Range 15.5 - 17.7 mm | 0.610 - 0.695 in

020A

Price Range
$0.4098 - $0.0711

Stock Levels
29480 In stock
Attributes
  • D
    0.843 in
  • d1
    0.610 in
  • d2
    0.695 in
  • d3
    0.549 in
  • d4
    0.634 in
Tapered Cap - Inside Diameter Range 184.4 - 192 mm | 7.260 - 7.560 in ; Outside Diameter Range 186.4 - 194.3 mm | 7.340 - 7.650 in

112A

Price Range
$17.7863 - $3.0723

Stock Levels
146 In stock
Attributes
  • D
    7.941 in
  • d1
    7.340 in
  • d2
    7.650 in
  • d3
    7.260 in
  • d4
    7.559 in
Tapered Cap - Inside Diameter Range 217.2 - 219.1 mm | 8.550 - 8.625 in ; Outside Diameter Range 220.2 - 221.7 mm | 8.670 - 8.730 in

124A

Price Range
$24.3827 - $4.2116

Stock Levels
34 In stock
Attributes
  • D
    9.13 in
  • d1
    8.670 in
  • d2
    8.730 in
  • d3
    8.550 in
  • d4
    8.622 in