Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.897 - $16.7705 | 198 In stock |
7.050 in
179.1 mm
|
7.63 in
193.8 mm
|
7.120 in
180.8 mm
|
6.970 in
177 mm
|
7.039 in
178.8 mm
|
1.030 in
26.2 mm
|
||
| $5.0007 - $5.2637 | 44 In stock |
9.950 in
252.7 mm
|
10.5 in
266.7 mm
|
10.130 in
257.3 mm
|
9.730 in
247.1 mm
|
9.909 in
251.7 mm
|
1.031 in
26.2 mm
|
||
| $5.9789 - $34.6134 | 47 In stock |
11.110 in
282.2 mm
|
11.961 in
303.8 mm
|
11.460 in
291.1 mm
|
10.780 in
273.8 mm
|
11.268 in
286.2 mm
|
2.031 in
51.6 mm
|
||
| $0.0603 - $0.3471 | 38620 In stock |
0.445 in
11.3 mm
|
0.669 in
17.0 mm
|
0.52 in
13.2 mm
|
0.386 in
9.8 mm
|
0.457 in
11.6 mm
|
0.433 in
11.0 mm
|
||
| $0.0569 - $0.3276 | 3977 In stock |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
0.465 in
11.8 mm
|
0.335 in
8.5 mm
|
0.394 in
10.0 mm
|
0.374 in
9.5 mm
|
||
| $0.2624 - $1.5186 | 700 In stock |
1.858 in
47.2 mm
|
2.197 in
55.8 mm
|
2.043 in
51.9 mm
|
1.752 in
44.5 mm
|
1.917 in
48.7 mm
|
0.945 in
24.0 mm
|
||
| $0.861 - $4.9848 | 380 In stock |
3.72 in
94.5 mm
|
4.079 in
103.6 mm
|
3.961 in
100.6 mm
|
3.583 in
91.0 mm
|
3.819 in
97.0 mm
|
1.358 in
34.5 mm
|
||
| $0.0615 - $0.3549 | 14410 In stock |
0.185 in
4.7 mm
|
0.461 in
11.7 mm
|
0.335 in
8.5 mm
|
0.098 in
2.5 mm
|
0.224 in
5.7 mm
|
0.886 in
22.5 mm
|
||
| $0.0516 - $0.2972 | 4643 In stock |
0.209 in
5.3 mm
|
0.375 in
9.53 mm
|
0.268 in
6.8 mm
|
0.127 in
3.2 mm
|
0.193 in
4.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0524 - $0.303 | 32725 In stock |
0.265 in
6.7 mm
|
0.375 in
9.53 mm
|
.335 in
8.5 mm
|
0.204 in
5.2 mm
|
0.272 in
6.9 mm
|
0.375 in
9.5 mm
|
||
| $0.0513 - $0.2957 | 137990 In stock |
0.200 in
5.1 mm
|
0.375 in
9.53 mm
|
0.274 in
7 mm
|
0.150 in
3.8 mm
|
0.216 in
5.5 mm
|
0.375 in
9.5 mm
|
||
| 007A | $0.0531 - $0.3075 | 9534 In stock |
0.300 in
7.6 mm
|
0.375 in
9.53 mm
|
0.365 in
9.3 mm
|
0.234 in
5.9 mm
|
0.299 in
7.6 mm
|
0.375 in
9.5 mm
|
|
| $0.0552 - $0.3195 | 15420 In stock |
0.360 in
9.1 mm
|
0.375 in
9.53 mm
|
.428 in
10.9 mm
|
0.299 in
7.6 mm
|
0.362 in
9.2 mm
|
0.375 in
9.5 mm
|
||
| $7.257 - $42.0137 | Request the lead time here |
11.975 in
304.2 mm
|
12.140 in
308.4 mm
|
12.140 in
308.4 mm
|
12.000 in
304.8 mm
|
11.972 in
304.1 mm
|
1.350 in
34.3 mm
|
||
| $3.23 - $18.6992 | 231 In stock |
6.880 in
174.8 mm
|
7.669 in
194.8 mm
|
7.030 in
178.6 mm
|
6.800 in
172.7 mm
|
6.948 in
176.5 mm
|
0.530 in
13.5 mm
|
||
| FPL6A | $1.8798 - $10.8815 | 282 In stock |
5.985 in
152 mm
|
6.040 in
153.4 mm
|
6.040 in
153.4 mm
|
6.000 in
152.4 mm
|
5.984 in
152 mm
|
1.280 in
32.5 mm
|
|
| $2.1197 - $12.2706 | 325 In stock |
6.142 in
156.0 mm
|
6.587 in
167.3 mm
|
6.39 in
162.3 mm
|
5.976 in
151.8 mm
|
6.252 in
158.8 mm
|
1.445 in
36.7 mm
|
||
| $0.0792 - $0.4584 | 48987 In stock |
0.690 in
17.5 mm
|
0.937 in
23.8 mm
|
0.785 in
19.9 mm
|
0.625 in
15.9 mm
|
0.720 in
18.3 mm
|
0.625 in
15.9 mm
|
||
| $0.092 - $0.5306 | 52631 In stock |
0.802 in
20.4 mm
|
1.094 in
27.8 mm
|
0.910 in
23.1 mm
|
0.725 in
18.4 mm
|
0.843 in
21.4 mm
|
0.750 in
19.1 mm
|
||
| $1.7243 - $9.9812 | 225 In stock |
5.492 in
139.5 mm
|
5.906 in
150.0 mm
|
5.732 in
145.6 mm
|
5.315 in
135.0 mm
|
5.512 in
140.0 mm
|
1.437 in
36.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue