| Quantity | Unit price |
|---|---|
| 10 - 149 | $6.159 |
| 150 - 599 | $1.1198 |
| 600 + | $1.0643 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 123.8 mm |
|---|---|
| D | 4.874 in |
| d1 | 4.270 in |
| d1 | 108.5 mm |
| d2 | 112.5 mm |
| d2 | 4.430 in |
| d3 | 4.180 in |
| d3 | 106.2 mm |
| d4 | 4.339 in |
| d4 | 110.2 mm |
| h | 0.875 in |
| h | 22.2 mm |
| Colour | Red |
| Full Material | Low Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue