Menu Search

Tapered Caps & Plugs - Standard

In stock

Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.

Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.

  • Material: LDPE
  • Colour: Blue, Red, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
272 results
Product SKUs information
Item Code Price range Availability d1 D d2 d3 d4 h View
$0.09 - $0.5201 75610 In stock
0.768 in
1.039 in
0.882 in
0.701 in
0.823 in
0.787 in
$0.0977 - $0.5639 175 In stock
0.856 in
1.126 in
0.973 in
0.768 in
0.906 in
0.750 in
$0.1103 - $0.6362 6678 In stock
0.966 in
1.248 in
1.096 in
0.902 in
0.917 in
0.750 in
$0.1334 - $0.7692 6891 In stock
1.165 in
1.421 in
1.292 in
1.090 in
1.205 in
0.750 in
$0.1572 - $0.9092 6065 In stock
1.311 in
1.626 in
1.470 in
1.249 in
1.398 in
0.750 in
$0.1769 - $1.0242 3394 In stock
1.520 in
1.78 in
1.602 in
1.456 in
1.535 in
0.750 in
$0.2226 - $1.2878 5375 In stock
1.735 in
2.031 in
1.870 in
1.675 in
1.819 in
0.750 in
061A $0.2967 - $1.7186 784 In stock
1.740 in
2.311 in
2.160 in
1.668 in
2.091 in
1.210 in
$0.2766 - $1.6004 Request the lead time here
2.016 in
2.311 in
2.146 in
1.955 in
2.083 in
0.750 in
$0.3495 - $2.0222 1612 In stock
2.128 in
2.5 in
2.425 in
2.045 in
2.370 in
1.000 in
$0.4331 - $2.5046 1100 In stock
2.457 in
2.874 in
2.750 in
2.392 in
2.685 in
1.000 in
$0.6746 - $3.9041 Request the lead time here
3.455 in
3.937 in
3.585 in
3.365 in
3.520 in
0.750 in
$1.2306 - $7.1243 128 In stock
4.986 in
5.185 in
5.071 in
4.854 in
4.976 in
0.500 in
$0.2909 - $1.6823 1820 In stock
1.980 in
2.248 in
2.168 in
1.915 in
2.106 in
1.000 in
$1.2983 - $7.5147 500 In stock
4.882 in
5.276 in
5.039 in
4.764 in
4.921 in
0.965 in
$1.52 - $8.7974 153 In stock
5.330 in
5.882 in
5.490 in
5.210 in
5.370 in
0.910 in
$0.0633 - $0.3656 2800 In stock
0.554 in
0.500 in
0.612 in
0.490 in
0.551 in
0.340 in
$0.6179 - $3.5759 550 In stock
3.090 in
3.5 in
3.365 in
3.005 in
3.283 in
1.000 in
$0.7506 - $4.3449 299 In stock
3.675 in
4 in
3.800 in
3.605 in
3.728 in
0.750 in
$0.0999 - $0.5762 10658 In stock
0.886 in
1.138 in
1.004 in
0.787 in
0.917 in
0.701 in
  • of 14
Tapered Cap - Inside Diameter Range 15.5 - 18.8 mm | 0.609 - 0.740 in ; Outside Diameter Range 19.5 - 21.6 mm | 0.766 - 0.851 in

027AA

Price Range
$0.5201 - $0.09

Stock Levels
75610 In stock
Attributes
  • D
    1.039 in
  • d1
    0.768 in
  • d2
    0.882 in
  • d3
    0.701 in
  • d4
    0.823 in
Tapered Cap - Inside Diameter Range 19.2 - 22 mm | 0.754 - 0.868 in ; Outside Diameter Range 20.8 - 23.6 mm | 0.820 - 0.931 in

030C

Price Range
$0.5639 - $0.0977

Stock Levels
175 In stock
Attributes
  • D
    1.126 in
  • d1
    0.856 in
  • d2
    0.973 in
  • d3
    0.768 in
  • d4
    0.906 in
Tapered Cap - Inside Diameter Range 22.9 - 26.4 mm | 0.902 - 1.038 in ; Outside Diameter Range 24.5 - 27.8 mm | 0.966 - 1.096 in

040B

Price Range
$0.6362 - $0.1103

Stock Levels
6678 In stock
Attributes
  • D
    1.248 in
  • d1
    0.966 in
  • d2
    1.096 in
  • d3
    0.902 in
  • d4
    0.917 in
Tapered Cap - Inside Diameter Range 27.7 - 30.6 mm | 1.090 - 1.205 in ; Outside Diameter Range 29.6 - 32.8 mm | 1.165 - 1.292 in

044D

Price Range
$0.7692 - $0.1334

Stock Levels
6891 In stock
Attributes
  • D
    1.421 in
  • d1
    1.165 in
  • d2
    1.292 in
  • d3
    1.090 in
  • d4
    1.205 in
Tapered Cap - Inside Diameter Range 31.7 - 35.6 mm | 1.249 - 1.400 in ; Outside Diameter Range 33.3 - 37.3 mm | 1.311 - 1.470 in

049B

Price Range
$0.9092 - $0.1572

Stock Levels
6065 In stock
Attributes
  • D
    1.626 in
  • d1
    1.311 in
  • d2
    1.470 in
  • d3
    1.249 in
  • d4
    1.398 in
Tapered Cap - Inside Diameter Range 37 - 39 mm | 1.456 - 1.537 in ; Outside Diameter Range 38.6 - 40.7 mm | 1.520 - 1.602 in

054D

Price Range
$1.0242 - $0.1769

Stock Levels
3394 In stock
Attributes
  • D
    1.78 in
  • d1
    1.520 in
  • d2
    1.602 in
  • d3
    1.456 in
  • d4
    1.535 in
Tapered Cap - Inside Diameter Range 42.5 - 46.2 mm | 1.675 - 1.820 in ; Outside Diameter Range 44.1 - 47.5 mm | 1.735 - 1.870 in

057C

Price Range
$1.2878 - $0.2226

Stock Levels
5375 In stock
Attributes
  • D
    2.031 in
  • d1
    1.735 in
  • d2
    1.870 in
  • d3
    1.675 in
  • d4
    1.819 in
Tapered Cap - Inside Diameter Range 42.4 - 53.2 mm | 1.668 - 2.093 in ; Outside Diameter Range 44.2 - 54.9 mm | 1.740 - 2.160 in

061A

Price Range
$1.7186 - $0.2967

Stock Levels
784 In stock
Attributes
  • D
    2.311 in
  • d1
    1.740 in
  • d2
    2.160 in
  • d3
    1.668 in
  • d4
    2.091 in
Tapered Cap - Inside Diameter Range 49.7 - 52.9 mm | 1.955 - 2.083 in ; Outside Diameter Range 51.2 - 54.5 mm | 2.016 - 2.146 in

065B

Price Range
$1.6004 - $0.2766

Stock Levels
Request the lead time here
Attributes
  • D
    2.311 in
  • d1
    2.016 in
  • d2
    2.146 in
  • d3
    1.955 in
  • d4
    2.083 in
Tapered Cap - Inside Diameter Range 51.9 - 60.2 mm | 2.045 - 2.370 in ; Outside Diameter Range 54.1 - 61.6 mm | 2.128 - 2.425 in

070B

Price Range
$2.0222 - $0.3495

Stock Levels
1612 In stock
Attributes
  • D
    2.5 in
  • d1
    2.128 in
  • d2
    2.425 in
  • d3
    2.045 in
  • d4
    2.370 in
Tapered Cap - Inside Diameter Range 60.8 - 68.2 mm | 2.392 - 2.685 in ; Outside Diameter Range 62.4 - 69.9 mm | 2.457 - 2.750 in

076C

Price Range
$2.5046 - $0.4331

Stock Levels
1100 In stock
Attributes
  • D
    2.874 in
  • d1
    2.457 in
  • d2
    2.750 in
  • d3
    2.392 in
  • d4
    2.685 in
Tapered Cap - Inside Diameter Range 85.5 - 89.4 mm | 3.365 - 3.520 in ; Outside Diameter Range 87.8 - 91.1 mm | 3.455 - 3.585 in

GPT689A

Price Range
$3.9041 - $0.6746

Stock Levels
Request the lead time here
Attributes
  • D
    3.937 in
  • d1
    3.455 in
  • d2
    3.585 in
  • d3
    3.365 in
  • d4
    3.520 in
Tapered Cap - Inside Diameter Range 123.3 - 126.4 mm | 4.854 - 4.978 in ; Outside Diameter Range 126.6 - 128.8 mm | 4.986 - 5.071 in

GPT694A

Price Range
$7.1243 - $1.2306

Stock Levels
128 In stock
Attributes
  • D
    5.185 in
  • d1
    4.986 in
  • d2
    5.071 in
  • d3
    4.854 in
  • d4
    4.976 in
Tapered Cap - Inside Diameter Range 48.6 - 53.6 mm | 1.915 - 2.110 in ; Outside Diameter Range 50.3 - 55.1 mm | 1.980 - 2.168 in

063C

Price Range
$1.6823 - $0.2909

Stock Levels
1820 In stock
Attributes
  • D
    2.248 in
  • d1
    1.980 in
  • d2
    2.168 in
  • d3
    1.915 in
  • d4
    2.106 in
Tapered Cap - Inside Diameter Range 121 - 125 mm | 4.764 - 4.921 in ; Outside Diameter Range 124 - 128 mm | 4.882 - 5.039 in

097A

Price Range
$7.5147 - $1.2983

Stock Levels
500 In stock
Attributes
  • D
    5.276 in
  • d1
    4.882 in
  • d2
    5.039 in
  • d3
    4.764 in
  • d4
    4.921 in
Tapered Cap - Inside Diameter Range 132.3 - 136.4 mm | 5.210 - 5.370 in ; Outside Diameter Range 135.4 - 139.4 mm | 5.330 - 5.490 in

100A

Price Range
$8.7974 - $1.52

Stock Levels
153 In stock
Attributes
  • D
    5.882 in
  • d1
    5.330 in
  • d2
    5.490 in
  • d3
    5.210 in
  • d4
    5.370 in
Tapered Cap - Inside Diameter Range 12.4 - 14 mm | 0.490 - 0.551 in ; Outside Diameter Range 14.1 - 15.5 mm | 0.554 - 0.612 in

1020A

Price Range
$0.3656 - $0.0633

Stock Levels
2800 In stock
Attributes
  • D
    0.500 in
  • d1
    0.554 in
  • d2
    0.612 in
  • d3
    0.490 in
  • d4
    0.551 in
Tapered Cap - Inside Diameter Range 76.3 - 83.4 mm | 3.005 - 3.285 in ; Outside Diameter Range 78.5 - 85.5 mm | 3.090 - 3.365 in

086D

Price Range
$3.5759 - $0.6179

Stock Levels
550 In stock
Attributes
  • D
    3.5 in
  • d1
    3.090 in
  • d2
    3.365 in
  • d3
    3.005 in
  • d4
    3.283 in
Tapered Cap - Inside Diameter Range 91.6 - 94.7 mm | 3.605 - 3.730 in ; Outside Diameter Range 93.3 - 96.5 mm | 3.675 - 3.800 in

090C

Price Range
$4.3449 - $0.7506

Stock Levels
299 In stock
Attributes
  • D
    4 in
  • d1
    3.675 in
  • d2
    3.800 in
  • d3
    3.605 in
  • d4
    3.728 in
Tapered Cap & Plug - Outside Diameter Range 22.5 - 25.5 mm | 0.886 - 1.004 in ; Inside Diameter Range 20.0 - 23.3 mm | 0.787 - 0.917 in ;

12565

Price Range
$0.5762 - $0.0999

Stock Levels
10658 In stock
Attributes
  • D
    1.138 in
  • d1
    0.886 in
  • d2
    1.004 in
  • d3
    0.787 in
  • d4
    0.917 in