Standard Tapered Caps & Plugs protect threaded and non-threaded pipes, ports, and access points during storage and transit against damage, dirt, moisture, debris, and corrosion. Designed to allow the part to plug multiple inside diameters or outside diameters.
Easy to install and remove due to their threaded and smooth connectors. They are an excellent solution for installation in hard to reach places; apply to threaded holes and have six ribs on the shank for a more secure fit. They are designed to provide high security and are suitable for use in hydraulic systems, automotive components or medical industries.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | D | d2 | d3 | d4 | h | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0531 - $0.3075 | 5800 In stock |
0.300 in
7.6 mm
|
0.375 in
9.53 mm
|
0.365 in
9.3 mm
|
0.234 in
5.9 mm
|
0.299 in
7.6 mm
|
0.375 in
9.5 mm
|
||
| $0.0575 - $0.3324 | 48000 In stock |
0.420 in
10.7 mm
|
0.375 in
9.53 mm
|
0.485 in
12.3 mm
|
0.356 in
9 mm
|
0.417 in
10.6 mm
|
0.375 in
9.5 mm
|
||
| $0.0582 - $0.3356 | 3825 In stock |
0.478 in
12.1 mm
|
0.500 in
12.7 mm
|
0.547 in
13.9 mm
|
0.409 in
10.4 mm
|
0.484 in
12.3 mm
|
0.500 in
12.7 mm
|
||
| $0.0704 - $0.4052 | 38018 In stock |
0.580 in
14.7 mm
|
0.874 in
22.2 mm
|
0.675 in
17.1 mm
|
0.520 in
13.2 mm
|
0.602 in
15.3 mm
|
0.531 in
13.5 mm
|
||
| $1.2306 - $7.1243 | 398 In stock |
4.990 in
126.7 mm
|
5.63 in
143.0 mm
|
5.200 in
132.1 mm
|
4.920 in
125 mm
|
5.098 in
129.5 mm
|
1.030 in
26.2 mm
|
||
| $3.9494 - $22.8636 | 9 In stock |
8.400 in
213.4 mm
|
9 in
228.6 mm
|
8.600 in
218.4 mm
|
8.300 in
210.8 mm
|
8.500 in
215.9 mm
|
1.406 in
35.7 mm
|
||
| FPL10A | $5.1242 - $29.6643 | 125 In stock |
9.930 in
252.2 mm
|
10.150 in
257.8 mm
|
10.150 in
257.8 mm
|
10.000 in
254 mm
|
9.929 in
252.2 mm
|
1.350 in
34.3 mm
|
|
| $1.76 - $10.1886 | 1260 In stock |
5.551 in
141 mm
|
6.461 in
164.1 mm
|
5.906 in
150 mm
|
5.433 in
138 mm
|
5.826 in
148 mm
|
1.000 in
25.4 mm
|
||
| $0.8714 - $5.0439 | 130 In stock |
3.799 in
96.5 mm
|
4.331 in
110.0 mm
|
4.016 in
102.0 mm
|
3.701 in
94.0 mm
|
3.976 in
101.0 mm
|
1.22 in
31.0 mm
|
||
| $0.0756 - $0.4382 | 5818 In stock |
0.673 in
17.1 mm
|
0.866 in
22.0 mm
|
0.764 in
19.4 mm
|
0.61 in
15.5 mm
|
0.701 in
17.8 mm
|
0.512 in
13.0 mm
|
||
| $0.0761 - $0.4406 | 11189 In stock |
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
0.772 in
19.6 mm
|
0.598 in
15.2 mm
|
0.681 in
17.3 mm
|
0.5 in
12.7 mm
|
||
| $0.6338 - $0.6674 | Request the lead time here |
3.358 in
85.3 mm
|
3.622 in
92.0 mm
|
3.465 in
88.0 mm
|
3.264 in
82.9 mm
|
3.366 in
85.5 mm
|
0.748 in
19.0 mm
|
||
| $0.1682 - $0.9734 | 3714 In stock |
1.335 in
33.9 mm
|
1.665 in
42.3 mm
|
1.508 in
38.3 mm
|
1.256 in
31.9 mm
|
1.437 in
36.5 mm
|
0.965 in
24.5 mm
|
||
| $1.1501 - $6.6572 | 1750 In stock |
4.39 in
111.5 mm
|
4.803 in
122.0 mm
|
4.63 in
117.6 mm
|
4.232 in
107.5 mm
|
4.528 in
115.0 mm
|
1.378 in
35.0 mm
|
||
| $0.0516 - $0.2972 | 1400 In stock |
0.115 in
2.9 mm
|
0.125 in
3.17 mm
|
.180 in
4.6 mm
|
0.051 in
1.3 mm
|
0.118 in
3 mm
|
0.406 in
10.3 mm
|
||
| $0.0545 - $0.3143 | 54242 In stock |
0.330 in
8.4 mm
|
0.375 in
9.53 mm
|
.398 in
10.1 mm
|
0.275 in
7 mm
|
0.327 in
8.3 mm
|
0.375 in
9.5 mm
|
||
| $0.0626 - $0.3608 | 8189 In stock |
0.490 in
12.4 mm
|
0.375 in
9.53 mm
|
0.547 in
13.9 mm
|
0.409 in
10.4 mm
|
0.484 in
12.3 mm
|
0.500 in
12.7 mm
|
||
| $0.0665 - $0.3834 | 51428 In stock |
0.531 in
13.5 mm
|
0.748 in
19.0 mm
|
0.620 in
15.7 mm
|
0.468 in
11.9 mm
|
0.555 in
14.1 mm
|
0.500 in
12.7 mm
|
||
| $0.0734 - $0.4226 | 18483 In stock |
0.641 in
16.3 mm
|
0.874 in
22.2 mm
|
0.728 in
18.5 mm
|
0.575 in
14.6 mm
|
0.661 in
16.8 mm
|
0.500 in
12.7 mm
|
||
| $3.4233 - $19.8174 | Request the lead time here |
7.660 in
194.6 mm
|
8.122 in
206.3 mm
|
7.840 in
199.1 mm
|
7.580 in
192.5 mm
|
7.760 in
197.1 mm
|
1.031 in
26.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue