| Quantity | Unit price |
|---|---|
| 100 - 699 | $2.0222 |
| 700 - 2799 | $0.3678 |
| 2800 + | $0.3495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 2.5 in |
|---|---|
| D | 63.5 mm |
| d1 | 54.1 mm |
| d1 | 2.128 in |
| d2 | 2.425 in |
| d2 | 61.6 mm |
| d3 | 51.9 mm |
| d3 | 2.045 in |
| d4 | 60.2 mm |
| d4 | 2.370 in |
| h | 25.4 mm |
| h | 1.000 in |
| Colour | Red |
| Full Material | Low Density Polyethylene |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue