Quantity | Unit price |
---|---|
100 - 699 | $1.5965 |
700 - 2799 | $0.2906 |
2800 + | $0.276 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 52.4 - 57.2 mm |
Outside Diameter Range | 2.062 - 2.253 in |
Inside Diameter Range | 50.8 - 55.2 mm |
Inside Diameter Range | 2.000 - 2.173 in |
Flange Diameter | 61.91 mm |
Flange Diameter | 2.437 in |
Overall Height | 26.2 mm |
Overall Height | 1.031 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue