Quantity | Unit price |
---|---|
100 - 899 | $1.3472 |
900 - 3599 | $0.245 |
3600 + | $0.2328 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Blue |
---|---|
Material | LDPE |
Fitting Style | Push Fit |
Outside Diameter Range | 45.9 - 49.7 mm |
Outside Diameter Range | 1.806 - 1.958 in |
Inside Diameter Range | 44.3 - 48 mm |
Inside Diameter Range | 1.745 - 1.890 in |
Flange Diameter | 53.9 mm |
Flange Diameter | 2.122 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue