Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T-Bolt Hose Clamps are designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal and have sturdy construction with complete bushings. They also enable dependable handling in big diameter applications with considerable vibration.
They are long-lasting and resistant to corrosion and wear. The bridge, strong rings, and 3-point welds provide strength and security, while the elevated bolt head simplifies tightening. Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | SAE Code | Width | Minimum Inside Diameter | Special Features | Maximum Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $9.80 - $11.80 | 91 In stock |
48
|
0.750 in
19.1 mm
|
2.375 in
60.3 mm
|
|
2.687 in
68.2 mm
|
||
| $9.20 - $12.50 | Request the lead time here |
64
|
0.750 in
19.1 mm
|
2.875 in
73 mm
|
|
3.187 in
80.9 mm
|
||
| TBC156A | $12.40 - $15.20 | Request the lead time here |
156
|
0.750 in
19.1 mm
|
5.750 in
146.1 mm
|
|
6.062 in
154 mm
|
|
| $13.40 - $16.50 | 491 In stock |
204
|
0.750 in
19.1 mm
|
7.250 in
184.2 mm
|
|
7.562 in
192.1 mm
|
||
| $9.00 - $11.20 | 920 In stock |
40
|
0.750 in
19.1 mm
|
2.250 in
57.2 mm
|
|
2.437 in
61.9 mm
|
||
| $10.10 - $12.10 | 5 In stock |
56
|
0.750 in
19.1 mm
|
2.625 in
66.7 mm
|
|
2.937 in
74.6 mm
|
||
| $10.60 - $12.60 | 854 In stock |
76
|
0.750 in
19.1 mm
|
3.250 in
82.6 mm
|
|
3.562 in
90.5 mm
|
||
| $11.80 - $14.30 | Request the lead time here |
124
|
0.750 in
19.1 mm
|
4.750 in
120.7 mm
|
|
5.062 in
128.6 mm
|
||
| $11.20 - $13.70 | 800 In stock |
92
|
0.750 in
19.1 mm
|
3.750 in
95.3 mm
|
|
4.062 in
103.2 mm
|
||
| $9.60 - $14.30 | 954 In stock |
36
|
0.750 in
19.1 mm
|
2.125 in
54 mm
|
|
2.312 in
58.7 mm
|
||
| $9.80 - $11.80 | 274 In stock |
52
|
0.750 in
19.1 mm
|
2.500 in
63.5 mm
|
|
2.812 in
71.4 mm
|
||
| $10.70 - $12.70 | Request the lead time here |
68
|
0.750 in
19.1 mm
|
3.000 in
76.2 mm
|
|
3.312 in
84.1 mm
|
||
| $11.60 - $14.00 | Request the lead time here |
100
|
0.750 in
19.1 mm
|
4.000 in
101.6 mm
|
|
4.312 in
109.5 mm
|
||
| $11.80 - $14.60 | Request the lead time here |
132
|
0.750 in
19.1 mm
|
5.000 in
127 mm
|
|
5.312 in
134.9 mm
|
||
| $9.00 - $13.70 | 649 In stock |
52
|
0.750 in
19.1 mm
|
1.375 in
34.9 mm
|
|
1.562 in
39.7 mm
|
||
| $11.80 - $14.30 | Request the lead time here |
116
|
0.750 in
19.1 mm
|
4.500 in
114.3 mm
|
|
4.812 in
122.2 mm
|
||
| $12.10 - $14.90 | Request the lead time here |
148
|
0.750 in
19.1 mm
|
5.500 in
139.7 mm
|
|
5.812 in
147.6 mm
|
||
| $9.20 - $13.70 | 1394 In stock |
60
|
0.750 in
19.1 mm
|
1.625 in
41.3 mm
|
|
1.875 in
47.6 mm
|
||
| $9.50 - $14.00 | 925 In stock |
32
|
0.750 in
19.1 mm
|
1.875 in
47.6 mm
|
|
2.187 in
55.5 mm
|
||
| $13.40 - $16.10 | 350 In stock |
188
|
0.750 in
19.1 mm
|
6.750 in
171.5 mm
|
|
7.062 in
179.4 mm