| Quantity | Unit price |
|---|---|
| 1 - 9 | $12.50 |
| 10 - 69 | $10.80 |
| 70 - 99 | $10.70 |
| 100 - 149 | $10.20 |
| 150 - 199 | $9.80 |
| 200 + | $9.20 |
| Inside Diameter Range | 73 - 80.9 mm |
|---|---|
| Inside Diameter Range | 2.875 - 3.187 in |
| Maximum Inside Diameter | 80.9 mm |
| Maximum Inside Diameter | 3.187 in |
| Minimum Inside Diameter | 73 mm |
| Minimum Inside Diameter | 2.875 in |
| Width | 19.1 mm |
| Width | 0.750 in |
| Clamp Style | T-Bolt Hose Clamps |
| Colour | Natural |
| Full Material | 301 Stainless Steel |
| Material | Stainless Steel |
| SAE Code | 64 |
| Special Features (All) | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue