| Quantity | Unit price |
|---|---|
| 1 - 4 | $13.70 |
| 5 - 49 | $11.60 |
| 50 + | $11.20 |
| Inside Diameter Range | 3.750 - 4.062 in |
|---|---|
| Inside Diameter Range | 95.3 - 103.2 mm |
| Maximum Inside Diameter | 4.062 in |
| Maximum Inside Diameter | 103.2 mm |
| Minimum Inside Diameter | 3.750 in |
| Minimum Inside Diameter | 95.3 mm |
| Width | 0.750 in |
| Width | 19.1 mm |
| Clamp Style | T-Bolt Hose Clamps |
| Colour | Natural |
| Full Material | 301 Stainless Steel |
| Material | Stainless Steel |
| SAE Code | 92 |
| Special Features (All) | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue