Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1 - 4 | $11.20 |
| 5 - 49 | $9.60 |
| 50 + | $9.00 |
| Inside Diameter Range | 2.250 - 2.437 in |
|---|---|
| Inside Diameter Range | 57.2 - 61.9 mm |
| Maximum Inside Diameter | 61.9 mm |
| Maximum Inside Diameter | 2.437 in |
| Minimum Inside Diameter | 2.250 in |
| Minimum Inside Diameter | 57.2 mm |
| Width | 0.750 in |
| Width | 19.1 mm |
| Clamp Style | T-Bolt Hose Clamps |
| Colour | Natural |
| Full Material | 301 Stainless Steel |
| Material | Stainless Steel |
| SAE Code | 40 |
| Special Features (All) | Bolt: 1/4-28 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue