Support Hooks provide support for handling loads for a variety of applications, including; paint finishing, surface treatments and material handling.
This range of support hooks can be used multiple times, making them highly economical. The 'C' shaped design is ideal for wider parts, including those with varying thickness. Available in a wide range of lengths to suit your project needs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Hook Length | Wire Diameter | Holding Capacity | View | |
|---|---|---|---|---|---|---|---|
| $0.5904 - $0.7368 | 960 In stock |
CV Shaped
|
|
|
|
||
| $0.4628 - $0.576 | Request the lead time here |
CV Shaped
|
|
|
|
||
| $0.0549 - $0.0686 | 45000 In stock |
V Shaped
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
8.0 lb
8.0 lb
|
||
| $0.7275 - $0.9123 | 1000 In stock |
CV Shaped
|
|
|
|
||
| $0.1395 - $0.1733 | 5004 In stock |
CV Shaped
|
|
|
|
||
| $0.6977 - $0.8691 | Request the lead time here |
CV Shaped
|
|
|
|
||
| $0.4829 - $0.5991 | 4000 In stock |
CV Shaped
|
|
|
|
||
| $0.6324 - $0.792 | 4000 In stock |
CV Shaped
|
|
|
|
||
| $0.1833 - $0.2292 | 4000 In stock |
CV Shaped
|
|
|
|
||
| $0.0795 - $0.0987 | 78111 In stock |
S-Shaped
|
2.000 in
50.8 mm
|
0.076 in
1.9 mm
|
|
||
| $0.0474 - $0.059 | 1000 In stock |
S-Shaped
|
4.000 in
101.6 mm
|
0.044 in
1.1 mm
|
|
||
| $0.8856 - $1.1084 | Request the lead time here |
S-Shaped
|
4.000 in
101.6 mm
|
0.180 in
4.6 mm
|
|
||
| $0.7395 - $0.9242 | 2058 In stock |
S-Shaped
|
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
|
||
| $0.1829 - $0.2283 | 4500 In stock |
S-Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
|
||
| $0.3134 - $0.3933 | 1550 In stock |
S-Shaped
|
12.000 in
304.8 mm
|
0.120 in
3 mm
|
|
||
| $0.525 - $0.657 | 1500 In stock |
V Shaped
|
|
|
|
||
| $0.5726 - $0.7125 | 750 In stock |
V Shaped
|
12.000 in
304.8 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.5814 - $0.7247 | 950 In stock |
V Shaped
|
18.000 in
457.2 mm
|
0.120 in
3 mm
|
40.0 lb
40.0 lb
|
||
| $0.4326 - $0.5438 | 3000 In stock |
V Shaped
|
6.000 in
152.4 mm
|
0.180 in
4.6 mm
|
80.0 lb
80.0 lb
|
||
| $0.1808 - $0.2261 | 7513 In stock |
V Shaped
|
10.000 in
254 mm
|
0.076 in
1.9 mm
|
20.0 lb
20.0 lb
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue