Menu Search

CV Shaped Round Wire Hooks - Wire Diameter - 1.9 mm | 0.075 in;Hook Length - 381.0 mm | 15 in

Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
Item code:

HCV15076A

4000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.5789
2500 - 4999 $0.5489
5000 - 7499 $0.5224
7500 - 9999 $0.4927
10000 + $0.4666
Standard pack: 500

Order in multiple of 500

Total price:

$289.45

500 x $0.5789

Specifications

Imperial
Metric
SKU attributes
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape CV Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us