Menu Search

CV Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.181 in;Hook Length - 304.8 mm | 12 in

Primarily used to support loads during paint finishing, surface treatment and material handling. Ideal or wider parts or multiple styles of parts with varying thickness. Is reusable.
Item code:

HCV12180A

1000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 1499 $0.9123
1500 - 2499 $0.8657
2500 - 3499 $0.8199
3500 - 4999 $0.7742
5000 + $0.7275
Standard pack: 500

Order in multiple of 500

Total price:

$456.15

500 x $0.9123

Specifications

Imperial
Metric
SKU attributes
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape CV Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us