Menu Search

V 90 Degree Shaped Round Wire Hooks - Wire Diameter - 4.6 mm | 0.180 in ; ; Holding Capacity - 80.0 lb

This reusable 90 degree V-shaped round wire hook supports hanging loads during painting, surface treatments, and material handling. Used for maximum load bearing and repeated usage.
Item code:

HV908180A

1500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 1249 $0.6349
1250 - 2499 $0.6054
2500 - 3749 $0.573
3750 - 4999 $0.5402
5000 + $0.5072
Standard pack: 250

Order in multiple of 250

Total price:

$158.73

250 x $0.6349

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Cold Drawn Spring Steel
Material Spring Steel
Shape V Shaped

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us