Menu Search

Stud Mount Leveling Feet - Plastic Swivel Base

In stock

Stud Mount Leveling Feet with a Plastic Swivel Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The articulating swivel and large diameter pads provide solid leveling and support.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Base Type Thread Size Mount Type Full Material Base Diameter View
$20.50 - $38.50 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
3.150 in
$29.00 - $54.20 28 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.940 in
$15.40 - $29.00 Request the lead time here
Plastic Swivel
5/16-18
Threaded Stud
2.360 in
$17.10 - $32.10 642 In stock
Plastic Swivel
3/8-16
Threaded Stud
2.360 in
$22.40 - $41.90 Request the lead time here
Plastic Swivel
1/2-13
Threaded Stud
3.150 in
$2.30 - $8.70 6427 In stock
Plastic Swivel
1/4-20
Threaded Stud
0.984 in
$2.60 - $9.50 3985 In stock
Plastic Swivel
3/8-16
Threaded Stud
0.984 in
$2.60 - $9.80 1420 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.260 in
$3.70 - $13.20 350 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.850 in
$13.70 - $25.80 271 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.970 in
$18.50 - $34.80 25 In stock
Plastic Swivel
3/8-16
Threaded Stud
3.150 in
$19.70 - $37.10 176 In stock
Plastic Swivel
1/2-13
Threaded Stud
3.150 in
$20.00 - $37.70 Request the lead time here
Plastic Swivel
5/8-11
Threaded Stud
2.360 in
$2.50 - $8.70 3995 In stock
Plastic Swivel
5/16-18
Threaded Stud
0.984 in
$2.60 - $9.80 4516 In stock
Plastic Swivel
1/4-20
Threaded Stud
1.260 in
$3.10 - $10.60 1700 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.260 in
$2.60 - $9.50 4696 In stock
Plastic Swivel
3/8-16
Threaded Stud
1.496 in
$3.40 - $12.60 940 In stock
Plastic Swivel
5/16-18
Threaded Stud
1.850 in
$14.30 - $26.70 Request the lead time here
Plastic Swivel
3/8-16
Threaded Stud
1.970 in
$2.00 - $7.50 2389 In stock
Plastic Swivel
5/16-18
Threaded Stud
0.984 in
  • of 3
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2300A

Price Range
$38.50 - $20.50

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 100.1 mm | 3.940 in ; Thread Length - 127 mm | 5.000 in ;

AFM3700B

Price Range
$54.20 - $29.00

Stock Levels
28 In stock
Attributes
  • Base Diameter
    3.940 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 88.9 mm | 3.500 in ;

AFM1600B

Price Range
$29.00 - $15.40

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 101.6 mm | 4.000 in ;

AFM2250B

Price Range
$32.10 - $17.10

Stock Levels
642 In stock
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 127 mm | 5.000 in ;

AFM3600B

Price Range
$41.90 - $22.40

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT25100A

Price Range
$8.70 - $2.30

Stock Levels
6427 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/4-20
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT25140A

Price Range
$9.50 - $2.60

Stock Levels
3985 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 38.1 mm | 1.500 in ;

AFT32180A

Price Range
$9.80 - $2.60

Stock Levels
1420 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT47300A

Price Range
$13.20 - $3.70

Stock Levels
350 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 63.5 mm | 2.500 in ;

AFM1200A

Price Range
$25.80 - $13.70

Stock Levels
271 In stock
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2150A

Price Range
$34.80 - $18.50

Stock Levels
25 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 80 mm | 3.150 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM3200A

Price Range
$37.10 - $19.70

Stock Levels
176 In stock
Attributes
  • Base Diameter
    3.150 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/2-13
Stud Mount Leveling Feet - Thread Size - 5/8-11 ; Base Diameter - 59.9 mm | 2.360 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM4150B

Price Range
$37.70 - $20.00

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    2.360 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/8-11
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT25120A

Price Range
$8.70 - $2.50

Stock Levels
3995 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT32160A

Price Range
$9.80 - $2.60

Stock Levels
4516 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    1/4-20
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 32 mm | 1.260 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT32200A

Price Range
$10.60 - $3.10

Stock Levels
1700 In stock
Attributes
  • Base Diameter
    1.260 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38 mm | 1.496 in ; Thread Length - 25.4 mm | 1.000 in ;

AFT38240A

Price Range
$9.50 - $2.60

Stock Levels
4696 In stock
Attributes
  • Base Diameter
    1.496 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 47 mm | 1.850 in ; Thread Length - 50.8 mm | 2.000 in ;

AFT47280A

Price Range
$12.60 - $3.40

Stock Levels
940 In stock
Attributes
  • Base Diameter
    1.850 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 50 mm | 1.970 in ; Thread Length - 76.2 mm | 3.000 in ;

AFM2050A

Price Range
$26.70 - $14.30

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.970 in
  • Base Type
    Plastic Swivel
  • Material
    Nylon;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    3/8-16
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 12.7 mm | 0.500 in ;

AFT25110A

Price Range
$7.50 - $2.00

Stock Levels
2389 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Type
    Plastic Swivel
  • Material
    PA;Steel
  • Mount Type
    Threaded Stud
  • Thread Size
    5/16-18