| Quantity | Unit price |
|---|---|
| 1 - 23 | $54.20 |
| 24 - 119 | $36.20 |
| 120 - 239 | $34.20 |
| 240 - 359 | $32.40 |
| 360 - 479 | $30.70 |
| 480 + | $29.00 |
| Base Diameter | 3.940 in |
|---|---|
| Base Diameter | 100.1 mm |
| Base Type | Plastic Swivel |
| Material | Nylon;Steel |
| Mount Type | Threaded Stud |
| Thread Size | 1/2-13 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue