| Quantity | Unit price |
|---|---|
| 1 - 19 | $36.40 |
| 20 - 99 | $24.40 |
| 100 - 199 | $22.90 |
| 200 - 299 | $21.80 |
| 300 - 399 | $20.80 |
| 400 + | $19.30 |
| Base Diameter | 2.360 in |
|---|---|
| Base Diameter | 59.9 mm |
| Base Type | Plastic Swivel |
| Material | Nylon;Steel |
| Mount Type | Threaded Stud |
| Thread Size | 5/8-11 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue