| Quantity | Unit price |
|---|---|
| 1 - 39 | $29.00 |
| 40 - 199 | $19.40 |
| 200 - 399 | $18.30 |
| 400 - 599 | $17.40 |
| 600 - 799 | $16.50 |
| 800 + | $15.40 |
| Base Diameter | 59.9 mm |
|---|---|
| Base Diameter | 2.360 in |
| Base Type | Plastic Swivel |
| Material | Nylon;Steel |
| Mount Type | Threaded Stud |
| Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue