Quantity | Unit price |
---|---|
1 - 19 | $54.50 |
20 - 99 | $36.30 |
100 - 199 | $34.60 |
200 - 299 | $32.70 |
300 - 399 | $30.90 |
400 + | $29.00 |
Base Diameter | 80 mm |
---|---|
Base Diameter | 3.150 in |
Base Type | Plain |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 5/8-11 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue