Quantity | Unit price |
---|---|
1 - 39 | $20.30 |
40 - 199 | $13.40 |
200 - 399 | $12.80 |
400 - 599 | $12.10 |
600 - 799 | $11.50 |
800 + | $10.80 |
Base Diameter | 50 mm |
---|---|
Base Diameter | 1.970 in |
Base Type | Plastic Swivel |
Material | Nylon;Steel |
Mount Type | Threaded Stud |
Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue