Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$3.40 - $14.70 4798 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$3.70 - $16.50 18 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$2.00 - $7.00 706 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
3.000 in
1.688 in
$1.90 - $5.40 13 In stock
Nylon
1/4-20
Carbon Steel
Black
0.665 in
2.000 in
1.000 in
$1.40 - $5.10 1536 In stock
Nylon
5/16-18
Carbon Steel
Black
0.675 in
2.000 in
1.000 in
$2.80 - $12.00 Request the lead time here
PP
1/2-13
Carbon Steel
Black
0.394 in
1.500 in
1.500 in
$2.00 - $6.10 188 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.531 in
2.000 in
1.750 in
$2.50 - $10.90 200 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.000 in
1.500 in
$3.00 - $12.60 2089 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.000 in
1.890 in
$1.60 - $5.40 1758 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
1.000 in
1.688 in
$2.80 - $12.40 3690 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$1.10 - $3.60 4712 In stock
Nylon
5/16-18
Carbon Steel
Black
0.675 in
1.000 in
1.000 in
$1.90 - $5.60 1814 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.500 in
1.000 in
1.300 in
$2.30 - $9.80 4980 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.500 in
1.890 in
$2.20 - $9.30 5500 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.000 in
1.890 in
$3.00 - $13.20 911 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.750 in
1.890 in
$3.10 - $13.70 3538 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
2.000 in
1.890 in
$3.10 - $13.70 6416 In stock
PP
1/2-13
Carbon Steel
Black
0.394 in
2.000 in
1.890 in
$1.10 - $3.10 2250 In stock
Nylon
1/4-20
Carbon Steel
Black
0.665 in
1.000 in
1.000 in
$1.60 - $5.60 1820 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
1.500 in
1.688 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48500A

Price Range
$14.70 - $3.40

Stock Levels
4798 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48550A

Price Range
$16.50 - $3.70

Stock Levels
18 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 76.2 mm | 3.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1040A

Price Range
$7.00 - $2.00

Stock Levels
706 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    3.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2035A

Price Range
$5.40 - $1.90

Stock Levels
13 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2065A

Price Range
$5.10 - $1.40

Stock Levels
1536 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38250A

Price Range
$12.00 - $2.80

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1045A

Price Range
$6.10 - $2.00

Stock Levels
188 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38240A

Price Range
$10.90 - $2.50

Stock Levels
200 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48200A

Price Range
$12.60 - $3.00

Stock Levels
2089 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1010A

Price Range
$5.40 - $1.60

Stock Levels
1758 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48260A

Price Range
$12.40 - $2.80

Stock Levels
3690 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2040A

Price Range
$3.60 - $1.10

Stock Levels
4712 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.675 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1030A

Price Range
$5.60 - $1.90

Stock Levels
1814 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48420A

Price Range
$9.80 - $2.30

Stock Levels
4980 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48410A

Price Range
$9.30 - $2.20

Stock Levels
5500 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48490A

Price Range
$13.20 - $3.00

Stock Levels
911 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48530A

Price Range
$13.70 - $3.10

Stock Levels
3538 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP48270A

Price Range
$13.70 - $3.10

Stock Levels
6416 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    1/2-13
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFW2010A

Price Range
$3.10 - $1.10

Stock Levels
2250 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFW1020A

Price Range
$5.60 - $1.60

Stock Levels
1820 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon