Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$2.00 - $7.00 5624 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.500 in
1.375 in
$1.70 - $6.70 984 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
2.000 in
1.375 in
$1.10 - $4.00 10742 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.000 in
0.866 in
$1.90 - $5.60 2796 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.625 in
1.000 in
1.300 in
$1.10 - $3.60 2836 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.000 in
1.000 in
$1.40 - $5.40 2888 In stock
PUR
3/8-16
Carbon Steel
Black
0.438 in
2.500 in
1.625 in
$1.90 - $5.60 297 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.594 in
1.000 in
1.375 in
$2.50 - $8.70 2597 In stock
LDPE
3/8-16
Carbon Steel
Black
0.438 in
2.500 in
1.625 in
$2.50 - $6.50 624 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.594 in
2.000 in
1.375 in
$0.80 - $2.60 1339 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
0.650 in
0.748 in
$1.10 - $3.40 10 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
0.650 in
0.945 in
$1.10 - $4.00 1700 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
0.875 in
1.000 in
$1.10 - $3.40 1300 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
0.875 in
1.000 in
$1.60 - $7.00 4845 In stock
PP
1/4-20
Carbon Steel
Black
0.394 in
0.750 in
0.984 in
$1.90 - $8.40 3929 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.500 in
1.181 in
$2.80 - $12.00 3140 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.750 in
1.181 in
$3.00 - $13.20 492 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
4.000 in
1.500 in
$2.60 - $10.10 1651 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.700 in
2.000 in
1.375 in
$1.40 - $4.20 2290 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
2.000 in
1.000 in
$1.10 - $3.60 691 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.000 in
1.375 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG2045A

Price Range
$7.00 - $2.00

Stock Levels
5624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFG2075A

Price Range
$6.70 - $1.70

Stock Levels
984 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFH1025A

Price Range
$4.00 - $1.10

Stock Levels
10742 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFD1010A

Price Range
$5.60 - $1.90

Stock Levels
2796 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.625 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFG1020A

Price Range
$3.60 - $1.10

Stock Levels
2836 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 63.5 mm | 2.500 in ; Full Material - Low Density Polyethelyne; Low Carbon Steel

AFA1020A

Price Range
$5.40 - $1.40

Stock Levels
2888 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Thread Size
    3/8-16
  • Base Material
    PUR
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1020A

Price Range
$5.60 - $1.90

Stock Levels
297 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Thread Length - 63.5 mm | 2.500 in ; Full Material - Polyurethane;Low Carbon Steel

AFA1020B

Price Range
$8.70 - $2.50

Stock Levels
2597 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Thread Size
    3/8-16
  • Base Material
    LDPE
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFB1025A

Price Range
$6.50 - $2.50

Stock Levels
624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 19 mm | 0.748 in ; Thread Length - 16.5 mm | 0.650 in ; Full Material - Nylon;Low Carbon Steel

AFH1010A

Price Range
$2.60 - $0.80

Stock Levels
1339 In stock
Attributes
  • Base Diameter
    0.748 in
  • Base Height
    0.236 in
  • Thread Length
    0.650 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Thread Length - 16.5 mm | 0.650 in ; Full Material - Nylon;Low Carbon Steel

AFH1030A

Price Range
$3.40 - $1.10

Stock Levels
10 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    0.650 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 22.2 mm | 0.875 in ; Full Material - Nylon;Low Carbon Steel

AFJ1010A

Price Range
$4.00 - $1.10

Stock Levels
1700 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.875 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 22.2 mm | 0.875 in ; Full Material - Nylon;Low Carbon Steel

AFJ1050A

Price Range
$3.40 - $1.10

Stock Levels
1300 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.875 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 19.1 mm | 0.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP25100A

Price Range
$7.00 - $1.60

Stock Levels
4845 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30110A

Price Range
$8.40 - $1.90

Stock Levels
3929 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 69.9 mm | 2.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30210A

Price Range
$12.00 - $2.80

Stock Levels
3140 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38160A

Price Range
$13.20 - $3.00

Stock Levels
492 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFE1015A

Price Range
$10.10 - $2.60

Stock Levels
1651 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFG1040A

Price Range
$4.20 - $1.40

Stock Levels
2290 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFG2040A

Price Range
$3.60 - $1.10

Stock Levels
691 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon