| Quantity | Unit price |
|---|---|
| 1 - 23 | $10.90 |
| 24 - 51 | $7.80 |
| 52 - 99 | $5.40 |
| 100 - 999 | $3.10 |
| 1000 - 1999 | $3.00 |
| 2000 - 2999 | $2.80 |
| 3000 - 3999 | $2.60 |
| 4000 + | $2.50 |
| Base Diameter | 1.500 in |
|---|---|
| Base Diameter | 38.1 mm |
| Base Height | 0.394 in |
| Base Height | 10 mm |
| Thread Length | 25.4 mm |
| Thread Length | 1.000 in |
| Base Type | Rigid |
| Colour | Black |
| Full Material | Polypropylene;Low Carbon Steel |
| Material | PP;Carbon Steel |
| Mount Type | Threaded Stud |
| Thread Size | 1/2-13 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue