Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.1196 - $5.4142 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
1.378 in
35.0 mm
|
1.063 in
27.0 mm
|
||
| $2.3562 - $10.6781 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
4.134 in
105.0 mm
|
1.063 in
27.0 mm
|
||
| $1.27 - $6.0492 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
||
| $1.5541 - $7.4028 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
1.181 in
30.0 mm
|
||
| $2.0888 - $7.3025 | Request the lead time here |
Rubber
|
M8
|
|
Black
|
|
1.496 in
38.0 mm
|
1.417 in
36.0 mm
|
||
| $0.7185 - $3.1249 | Request the lead time here |
PA
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.669 in
17.0 mm
|
||
| $1.0527 - $4.9463 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
1.772 in
45.0 mm
|
0.669 in
17.0 mm
|
||
| $1.7212 - $7.2357 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
||
| $0.9191 - $4.2445 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
||
| $0.7854 - $4.1275 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $1.0862 - $5.1636 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
||
| $1.036 - $5.5145 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
0.787 in
20.0 mm
|
1.063 in
27.0 mm
|
||
| $1.3702 - $6.8848 | Request the lead time here |
PA
|
M10
|
|
Black
|
|
2.165 in
55.0 mm
|
1.063 in
27.0 mm
|
||
| $0.6517 - $2.9243 | Request the lead time here |
PA
|
M6
|
|
Black
|
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
||
| $1.0193 - $4.7458 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
|
1.378 in
35.0 mm
|
0.787 in
20.0 mm
|
||
| $1.8047 - $8.606 | Request the lead time here |
PA
|
M12
|
|
Black
|
|
0.984 in
25.0 mm
|
1.063 in
27.0 mm
|
||
| $1.2031 - $6.0325 | Request the lead time here |
LDPE
|
M10
|
|
Black
|
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| $1.10 - $3.60 | 1460 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.750 in
44.5 mm
|
1.000 in
25.4 mm
|
||
| $1.10 - $3.40 | 1004 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| $1.40 - $3.60 | 1268 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue