Quantity | Unit price |
---|---|
1 - 23 | $7.20 |
24 - 51 | $5.20 |
52 - 99 | $3.60 |
100 - 999 | $2.10 |
1000 - 1999 | $2.00 |
2000 - 2999 | $1.80 |
3000 - 3999 | $1.70 |
4000 + | $1.60 |
Base Diameter | 25 mm |
---|---|
Base Diameter | 0.984 in |
Base Height | 10 mm |
Base Height | 0.394 in |
Thread Length | 69.9 mm |
Thread Length | 2.750 in |
Base Type | Rigid |
Colour | Black |
Full Material | Polypropylene;Low Carbon Steel |
Material | PP;Carbon Steel |
Mount Type | Threaded Stud |
Thread Size | 5/16-18 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue