Quantity | Unit price |
---|---|
1000 - 9999 | $0.6188 |
10000 - 24999 | $0.5627 |
25000 + | $0.5159 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 17.8 mm |
---|---|
Base Length | 0.701 in |
Base Width | 17.8 mm |
Base Width | 0.701 in |
Compatible Cable Diameter Range | 13.7 mm |
Compatible Cable Diameter Range | 0.539 in |
Inside Height | 13.6 mm |
Inside Height | 0.535 in |
Inside Width | 13.6 mm |
Inside Width | 0.535 in |
Maximum Compatible Cable Diameter | 13.7 mm |
Maximum Compatible Cable Diameter | 0.539 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 85 °C |
Operating Temperature Range | 32 - 185 °F |
Spacer Length | 6.4 mm |
Spacer Length | 0.252 in |
Adjustability | Fixed |
Base Material | Acrylic Adhesive |
Colour | Natural |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue