Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.1709 - $0.1901 | 26700 In stock |
15.250 in
387.4 mm
|
4.570 in
116.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.2465 - $0.2738 | 100 In stock |
17.000 in
431.8 mm
|
4.920 in
125 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| WITA-120L-D | $0.6117 - $0.6971 | Request the lead time here |
21.654 in
550.0 mm
|
6.378 in
162.0 mm
|
534.0 lbs
242.2 kg
|
0.307 in
7.8 mm
|
|
| $0.3383 - $0.3738 | Request the lead time here |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.6813 - $0.8019 | 2000 In stock |
24.016 in
610.0 mm
|
7.008 in
178.0 mm
|
778.0 lbs
352.9 kg
|
0.354 in
9.0 mm
|
||
| $0.0611 - $0.0677 | 11600 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.1967 - $0.9054 | 195000 In stock |
8.071 in
205.0 mm
|
2.098 in
53.3 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.0635 - $0.0711 | 291100 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1413 - $0.1572 | 7000 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0464 - $0.0509 | 46400 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.7443 - $0.8321 | 500 In stock |
30.000 in
762 mm
|
9.290 in
236 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.6078 - $0.6762 | 1400 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.8937 - $1.0011 | Request the lead time here |
32.000 in
812.8 mm
|
9.690 in
246.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.0324 - $0.042 | 1274000 In stock |
4.720 in
119.9 mm
|
1.060 in
26.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0227 - $0.0252 | 139000 In stock |
3.000 in
76.2 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
| $0.0462 - $0.0516 | 40200 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0254 - $0.0281 | 58600 In stock |
3.750 in
95.3 mm
|
0.910 in
23.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0539 - $0.0602 | 7500 In stock |
6.500 in
165.1 mm
|
1.730 in
43.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $1.6149 - $1.794 | 2000 In stock |
28.740 in
730 mm
|
8.860 in
225 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $1.1312 - $1.2579 | 8000 In stock |
21.650 in
549.9 mm
|
6.540 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm