| Quantity | Unit price |
|---|---|
| 50 - 999 | $0.8019 |
| 1000 - 2499 | $0.7619 |
| 2500 - 4999 | $0.7173 |
| 5000 + | $0.6813 |
| Cable Bundle Diameter Range | 178.0 mm |
|---|---|
| Cable Bundle Diameter Range | 7.008 in |
| Maximum Cable Bundle Diameter | 178.0 mm |
| Maximum Cable Bundle Diameter | 7.008 in |
| Minimum Loop Tensile Strength | 352.9 kg |
| Minimum Loop Tensile Strength | 778.0 lbs |
| Overall Length | 24.016 in |
| Overall Length | 610.0 mm |
| Overall Width | 9.0 mm |
| Overall Width | 0.354 in |
| Certification | UL |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue