Quantity | Unit price |
---|---|
1000 - 19999 | $0.6761 |
20000 - 39999 | $0.3834 |
40000 - 59999 | $0.3048 |
60000 - 79999 | $0.2615 |
80000 - 99999 | $0.2091 |
100000 - 199999 | $0.1611 |
200000 + | $0.147 |
Cable Bundle Diameter Range | 53.3 mm |
---|---|
Cable Bundle Diameter Range | 2.100 in |
Maximum Cable Bundle Diameter | 53.3 mm |
Maximum Cable Bundle Diameter | 2.100 in |
Minimum Loop Tensile Strength | 18.1 kg |
Minimum Loop Tensile Strength | 40 lbs |
Overall Length | 205 mm |
Overall Length | 8.070 in |
Overall Width | 3.6 mm |
Overall Width | 0.140 in |
Certification | UL |
Coating | Uncoated |
Colour | Natural |
Full Material | Nylon 6/6 |
Hole Type | No Screw Hole |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue