| Quantity | Unit price |
|---|---|
| 1000 - 39999 | $0.042 |
| 40000 - 79999 | $0.0384 |
| 80000 - 119999 | $0.0351 |
| 120000 - 159999 | $0.0342 |
| 160000 - 199999 | $0.0335 |
| 200000 + | $0.0324 |
| Cable Bundle Diameter Range | 26.9 mm |
|---|---|
| Cable Bundle Diameter Range | 1.060 in |
| Maximum Cable Bundle Diameter | 1.060 in |
| Maximum Cable Bundle Diameter | 26.9 mm |
| Minimum Loop Tensile Strength | 18 lbs |
| Minimum Loop Tensile Strength | 8.2 kg |
| Overall Length | 4.720 in |
| Overall Length | 119.9 mm |
| Overall Width | 2.5 mm |
| Overall Width | 0.100 in |
| Certification | UL |
| Coating | Uncoated |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Hole Type | No Screw Hole |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue