Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.79 - $7.7891 | 15862 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.504 - $7.0896 | Request the lead time here |
White
|
LDPE
|
Polished
|
1.125 in
28.6 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.134 - $1.8843 | Request the lead time here |
Black
|
LDPE
|
Polished
|
0.625 in
15.9 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.1824 - $2.5653 | 6900 In stock |
Black
|
LDPE
|
Polished
|
0.984 in
25.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.6219 - $8.7452 | 500 In stock |
Black
|
LDPE
|
Polished
|
1.772 in
45.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.2133 - $3.0083 | 106753 In stock |
Black
|
LDPE
|
Textured
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.62 - $22.7837 | 4237 In stock |
Black
|
LDPE
|
Polished
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $0.4384 - $6.116 | 6210 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.134 in
3.4 mm
|
10-16
|
||
| $0.1043 - $1.4624 | 108862 In stock |
Black
|
LDPE
|
Textured
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.194 - $2.7053 | 3395 In stock |
Black
|
LDPE
|
Textured
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $5.5048 - $24.2041 | 6976 In stock |
Black
|
LDPE
|
Textured
|
4.000 in
101.6 mm
|
0.179 in
4.5 mm
|
7-11
|
||
| $0.1706 - $2.402 | 2412 In stock |
White
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $2.4996 - $10.914 | 158 In stock |
Black
|
LDPE
|
Polished
|
2.953 in
75.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $2.4996 - $10.914 | 376 In stock |
Black
|
LDPE
|
Textured
|
2.953 in
75.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| SQR151418A | $0.7411 - $9.7908 | 15669 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.083 in
2.1 mm
|
14-18
|
|
| $0.7135 - $9.4176 | 29982 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.109 in
2.8 mm
|
10-12
|
||
| SQR201014A | $1.12 - $15.7632 | 54392 In stock |
Black
|
LDPE
|
Polished
|
2.000 in
50.8 mm
|
0.134 in
3.4 mm
|
10-14
|
|
| $0.194 - $2.7053 | 24324 In stock |
Black
|
LDPE
|
Polished
|
0.866 in
22.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $1.3049 - $18.3065 | 308 In stock |
Black
|
LDPE
|
Polished
|
2.362 in
60.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.67 - $23.429 | 2994 In stock |
Black
|
LDPE
|
Textured
|
2.500 in
63.5 mm
|
0.134 in
3.4 mm
|
10-14