| Quantity | Unit price |
|---|---|
| 1 - 24 | $11.2961 |
| 25 - 99 | $7.241 |
| 100 - 199 | $4.8518 |
| 200 - 299 | $3.2343 |
| 300 - 599 | $3.0654 |
| 600 - 899 | $2.9205 |
| 900 - 1199 | $2.7275 |
| 1200 + | $2.5871 |
| Compatible Tube Size | 2.953 in |
|---|---|
| Compatible Tube Size | 75.0 mm |
| Compatible Tube Gauge | 8-14 |
| Minimum Wall Thickness | 0.083 in |
| Minimum Wall Thickness | 2.1 mm |
| Maximum Wall Thickness | 0.164 in |
| Maximum Wall Thickness | 4.2 mm |
| Material | LDPE |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Finish | Polished |
| Head Shape | Square |
| Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue